Guard Lock Safety Key Selector Switch
Image
| Type |
Guard Lock Safety Key Selector Switch |
|---|---|
| Operating portion |
Key type |
| Number of notch |
2 notches |
| Terminal |
Screw terminal |
As of May 21, 2026
| Type | Guard Lock Safety Key Selector Switch | |
|---|---|---|
| Number of notch | 2 notches | |
| Operating portion | Shape of operating portion | Key type |
| Key release position | Right side | |
| Key position of NC contact closing | Left side | |
| Lock position | Left side (Solenoid lock) | |
| Reset method | Mechanical release | |
| Contact rating | Contact form | 1NC/1NO+1NC/1NO |
| Terminal specifications | Screw terminal | |
| Permissible operating frequency | Electrical: 30 operations / 1 minute Mechanical: 30 operations / 1 minute | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min Between each terminaland ground: 6000 VAC 50/60 Hz 1 min | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Destruction: 1000 m/s2 Malfunction: 300 m/s2 (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | IP65 | |
| Classification of protection against electric shock | Class II | |
| Pollution degree | 3 (EN60947-5-1) | |
As of May 21, 2026
As of May 21, 2026

As of May 21, 2026
As of May 21, 2026

As of May 21, 2026