Subminiature Pushbutton Switch (Cylindrical 10.5-dia.)
Image
Type |
Subminiature Pushbutton Switch |
---|---|
Shape |
Cylindrical type (10.5 mm dia.) |
Operating portion |
Round type Black |
Lighted method |
Non-lighted |
Terminal |
Solder terminal |
As of July 25, 2024
Type | Subminiature Pushbutton Switch | |
---|---|---|
Shape | Cylindrical type (10.5 mm dia.) | |
Lighted/Non-lighted | Non-lighted | |
Operating portion | Shape of operating portion | Round type | Color of operating portion | Black |
Operating function | Momentary | |
Contact rating | Contact form | SPDT | Ratings (AC) | Resistive load: 5 A at 125 VAC/3 A at 250 VAC | Ratings explanation | Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min |
Terminal specifications | Solder terminal | |
Inrush current | NC: 20 A max. NO: 10 A max. | |
Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1500 VAC 50/60 Hz 1 min | |
Ambient temperature range | Operating: -25 to 80 ℃ (with no freezing or condensation) | |
Ambient humidity range | Operating: 45 to 85 % | |
Degree of protection | IP00 | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (IEC947-5-1) |
Operating Force (OF) | 1.47 N min. |
---|---|
Release Force (RF) | 0.10 N min. |
Pre-Travel (PT) | 0.8 N.m max. |
Total Travel (TT) | 1.4 mm max. |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024