Transparent Object Detection Sensor
Image
Sensing method |
Retro-reflective without M.S.R. function |
---|---|
Sensing distance |
When using the E39-R1: 100 to 300 mm |
Light source |
Infrared LED (850 nm) |
Connection method |
Pre-wired models |
As of July 25, 2024
Shape | Square type |
---|---|
Sensing method | Retro-reflective without M.S.R. function |
Sensing distance | When using the E39-R1: 100 to 300 mm |
Standard sensing object | Opaque: 75 mm dia. min. thickness: 0.7 mm, LCD glass plate Glass tube (10 mm dia. thickness: 1 mm length: 30 mm) |
Directional angle | 3 to 10 ° |
Light source | Infrared LED (850 nm) |
Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included |
Current consumption | 30 mA max. |
Control output | NPN open collector 30 VDC max. 100 mA max. Residual voltage: 1 V max. |
Operation mode | Light-ON/Dark-ON selectable |
Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
Response time | Operate or reset: 1 ms max. |
Sensitivity setting | 2-turn endless adjustment |
Ambient illuminance | Incandescent lamp: 5,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | 0 to 40 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 |
Connection method | Pre-wired models (Cable length 2 m) |
Indicator | Light indicator (red), Stability indicator (green) |
Weight | Package: Approx. 110 g |
Accessories | Instruction manual, Mounting bracket (with screws), Sensitivity adjustment driver, Reflector |
Material | Case: Polybutylene terephthalate (PBT) Lens: Denatured Polyarylate Mounting Bracket: Stainless steel (SUS304) |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
Excess gain ratio vs. setting distance
As of July 25, 2024