Transparent Object Detection Sensor
Image
Sensing method |
Retro-reflective without M.S.R. function |
---|---|
Sensing distance |
When using the E39-R1: 1 m max. |
Light source |
Infrared LED (940 nm) |
Connection method |
Pre-wired models |
As of March 10, 2025
Shape | Square type |
---|---|
Sensing method | Retro-reflective without M.S.R. function |
Sensing distance | When using the E39-R1: 1 m max. |
Standard sensing object | Opaque: 75 mm dia. min. Glass tube (10 mm dia. thickness: 1 mm length: 30 mm) |
Light source | Infrared LED (940 nm) |
Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
Current consumption | 40 mA max. |
Control output | NPN voltage output 24 VDC max. 80 mA max. Residual voltage: 2 V max. |
Operation mode | Light-ON/Dark-ON selectable |
Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
Response time | Operate or reset: 1 ms max. |
Sensitivity setting | Single-turn adjustment |
Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
Insulation resistance | 20 MΩ min. (500 VDC megger) |
Dielectric strength | 1000 VAC 50/60 Hz 1 min |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
Degree of protection | IEC: IP67 |
Connection method | Pre-wired models (Cable length 2 m) |
Indicator | Light indicator (red), Stability indicator (green) |
Weight | Package: Approx. 190 g |
Accessories | Instruction manual, Mounting bracket (with screws), Sensitivity adjustment driver, Sensitivity adjuster, Reflector |
Material | Case: Zinc diecast Lens: Polycarbonate Mounting Bracket: Iron |
As of March 10, 2025
As of March 10, 2025
As of March 10, 2025
As of March 10, 2025
As of March 10, 2025
As of March 10, 2025
As of March 10, 2025
As of March 10, 2025
As of March 10, 2025
As of March 10, 2025
Excess gain ratio vs. setting distance
As of March 10, 2025