Page top

A3PJ-90B11-24EO

Lighted Pushbutton Switches

Image

Lighted Pushbutton Switch (Square), Standard load, Rectangular, Single screen, Orange, LED (24 VAC/VDC), Alternate, SPDT, Case color: Black

Type Lighted Pushbutton Switch
Shape Large square body type
Operating portion Rectangular
Orange
Lighted method Lighted (LED)
Terminal Quick connect terminal (#110) / Solder terminal

Item list of A3P

  • Ratings
TypeLighted Pushbutton Switch
ShapeLarge square body type
Lighted/Non-lightedLighted
Operating portionShape of operating portionRectangular
Color of operating portionOrange
Operating functionAlternate
LoadFor General load
LampMethod of lamp unitLED
Lamp colorOrange
Rated voltage24 VAC/VDC
Operating voltage24 VAC/VDC±5%
Rated currentApprox. 5 mA
Contact ratingContact formSPDT
Ratings (AC)Resistive load: 5 A at 125 VAC/3 A at 250 VAC
Lamp load: 7 A at 125 VAC/0.5 A at 250 VAC
Inductive load: 3 A at 125 VAC/2 A at 250 VAC
Motor load: 1.3 A at 125 VAC/0.8 A at 250 VAC
Ratings (DC)Resistive load: 5 A at 8 VDC/5 A at 14 VDC/4 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Lamp load: 2 A at 8 VDC/2 A at 14 VDC/2 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Inductive load: 4 A at 8 VDC/4 A at 14 VDC/3 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Motor load: 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Ratings explanationThe values indicate the steady-state current.
Lamp load has an inrush current of 10 times the steady-state current.
Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC).
Motor load has an inrush current of 6 times the steady-state current.
Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min
Terminal specificationsQuick connect terminal (#110) / Solder terminal
Permissible operating frequencyElectrical: Max. 30 operations / 1 minute
Mechanical: Max. 60 operations / 1 minute (1 time by set and reset)
Inrush currentNC: 10 A max.
NO: 10 A max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min
Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2 max.
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 40 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Degree of protectionIP40
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
Case colorBlack
WeightApprox. 30 g
Operating characteristics
Operating Force (OF)6.86 N max.
Release Force (RF)0.29 N min.
Pre-Travel (PT)3 mm max.
Total Travel (TT)Approx. 3.5 mm
Lock Travel Alternate (LTA)0.5 mm min.
  • Mounting hole dimensions

  • Applicable load diagram

Series

Lighted Pushbutton Switches

A3P