Long-distance type
Image
| Sensing head size |
34 dia. |
|---|---|
| Type |
Noise immunity type, Cylinder type, Capacitive type, Unshielded |
| Power source |
AC/DC 2-wire models |
| Sensing distance |
20 mm |
| Setting distance |
3 to 20 mm |
| Operation mode |
NO |
As of August 27, 2024
| Sensing head size | 34 dia. |
|---|---|
| Type | Noise immunity type, Cylinder type, Capacitive type, Unshielded |
| Power source | AC/DC 2-wire models |
| Sensing distance | 20 mm |
| Setting distance | 3 to 20 mm |
| Differential distance | 15% max. of sensing distance (when adjusted to 20 mm ±10% with standard object) |
| Sensing object | Conductor and dielectrics |
| Standard sensing object | With grounded metal 50 x 50 x 1 mm |
| Response frequency | DC: 40 Hz (Average value) AC: 25 Hz (Average value) |
| Power supply voltage | 24 to 240 VDC 24 to 240 VAC |
| Operating voltage range | 20 to 250 VDC 20 to 250 VAC |
| Leakage current | at 24 VDC: 1.5 mA max. at 110 VAC 50/60 Hz: 1.7 mA max. at 250 VAC 50/60 Hz: 2.5 mA max. |
| Control output (Switching capacity) | Resistive load: 5 to 200 mA |
| Control output (Residual voltage) | 10 V max.AC 8 V max.DC |
| Indicator | Operation indicator (yellow) |
| Operation mode | NO |
| Sensitivity setting | Sensitivity adjuster |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Ambient temperature (Storage) | -25 to 70 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃ ±25% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃ |
| Voltage influence | ±2% max. of sensing distance at rated voltage in the rated voltage ±15% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,500 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP65 |
| Connection method | Pre-wired models (2 m) |
| Weight | Package: Approx. 240 g |
| Material | Case: Polybutylene terephthalate (PBT) Sensing surface: Polybutylene terephthalate (PBT) |
| Accessories | Instruction manual, Dedicated fixture, M4 screws |
As of August 27, 2024
As of August 27, 2024
Dimensions

As of August 27, 2024
As of August 27, 2024
Output circuit

Timing chart

As of August 27, 2024
As of August 27, 2024
Mutual interference

A: 100 mm min., B: 105 mm min.
As of August 27, 2024
As of August 27, 2024
Effects of surrounding metals

As of August 27, 2024
As of August 27, 2024
Sensing range

Leakage current

Residual voltage

As of August 27, 2024