Page top

A3SA-90C1-24EG

Lighted Pushbutton Switch (Square)

Image

Lighted Pushbutton Switch (Square), Standard Load, Square, Single screen, Green, LED (24 VDC), Momentary, DPDT

Type Lighted Pushbutton Switch
Shape Square body type
Operating portion Square
Green
Lighted method Lighted (LED)
Terminal Quick connect terminal (#110)

Item list of A3S

  • Ratings
TypeLighted Pushbutton Switch
ShapeSquare body type
Lighted/Non-lightedLighted
Operating portionShape of operating portionSquare
Color of operating portionGreen
Operating functionMomentary
LoadFor General load
LampMethod of lamp unitLED
Lamp colorGreen
Number of lamps1
Rated voltage24 VDC
Operating voltage24 VDC±5%
Rated current12.5 mA
Contact ratingContact formDPDT
Ratings (AC)Resistive load: 3 A at 125 VAC/2 A at 250 VAC
Lamp load (NC): 1 A at 125 VAC/0.7 A at 250 VAC
Lamp load (NO): 7 A at 125 VAC/0.5 A at 250 VAC
Inductive load: 2 A at 125 VAC/1.5 A at 250 VAC
Motor load (NC): 1.5 A at 125 VAC/1 A at 250 VAC
Motor load (NO): 1 A at 125 VAC/0.7 A at 250 VAC
Ratings (DC)Resistive load: 3 A at 8 VDC/3 A at 14 VDC/2 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Lamp load: 1 A at 8 VDC/1 A at 14 VDC/1 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Inductive load: 2 A at 8 VDC/1.5 A at 14 VDC/1.5 A at 30 VDC/0.4 A at 125 VDC/0.2 A at 250 VDC
Motor load: 1.5 A at 8 VDC/1.5 A at 14 VDC/1 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC
Ratings explanationThe values indicate the steady-state current.
Lamp load has an inrush current of 10 times the steady-state current.
Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC).
Motor load has an inrush current of 6 times the steady-state current.
Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min
Terminal specificationsQuick connect terminal (#110)
Permissible operating frequencyElectrical: Max. 20 operations / 1 minute
Mechanical: Max. 120 operations / 1 minute
Inrush currentNC: 10 A max.
NO: 10 A max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min
Between each terminal of the different polarities: 2000 VAC 50/60 Hz 1 min
Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min
Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min
Between lamp terminals: 1000 VAC 50/60 Hz 1 min (with LED not mounted)
Vibration resistanceMalfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.)
Shock resistanceDestruction: 500 m/s2 max.
Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.)
Ambient temperature rangeOperating: -10 to 50 ℃ (with no freezing or condensation)
Storage: -25 to 65 ℃ (with no freezing or condensation)
Ambient humidity rangeOperating: 35 to 85 %
Degree of protectionIP00
Classification of protection against electric shockClass II
PTI (Tracking characteristic)175
Pollution degree3 (IEC60947-5-1)
WeightApprox. 10 g
Operating characteristics
Operating Force (OF)3.92 N max.
Release Force (RF)0.49 N min.
Pre-Travel (PT)2.2 mm max.
Total Travel (TT)Approx. 3 mm
  • Dimensions

  • Mounting hole dimensions

Series

Lighted Pushbutton Switch (Square)

A3S