Long-distance type
Image
| Sensing head size |
34 dia. |
|---|---|
| Type |
Cylinder type, Capacitive type, Unshielded |
| Power source |
AC 2-wire models |
| Sensing distance |
25 mm |
| Setting distance |
3 to 25 mm |
| Operation mode |
NC |
As of August 27, 2024
| Sensing head size | 34 dia. |
|---|---|
| Type | Cylinder type, Capacitive type, Unshielded |
| Power source | AC 2-wire models |
| Sensing distance | 25 mm |
| Setting distance | 3 to 25 mm |
| Differential distance | 15% max. of sensing distance (when adjusted to 25 mm ±10% with standard object) |
| Sensing object | Conductor and dielectrics |
| Standard sensing object | With grounded metal 50 x 50 x 1 mm |
| Response frequency | 10 Hz (Average value) |
| Power supply voltage | 100 to 220 VAC |
| Operating voltage range | 90 to 250 VAC |
| Leakage current | at 100 VAC 50/60 Hz: 1 mA max. at 200 VAC 50/60 Hz: 2 mA max. |
| Control output (Switching capacity) | Resistive load: 5 to 200 mA |
| Indicator | Operation indicator (red) |
| Operation mode | NC |
| Sensitivity setting | Sensitivity adjuster |
| Protective circuit | Surge suppressor |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Ambient temperature (Storage) | -25 to 70 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±15% max. of sensing distance at 23 ℃ in the temperature range of −10 to 55 ℃ ±25% max. of sensing distance at 23 ℃ in the temperature range of −25 to 70 ℃ |
| Voltage influence | ±2% max. of sensing distance at the rated voltage in rated voltage +20%, −10% range at 100 VAC, ±20% range at 200 VAC |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,500 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP66 |
| Connection method | Pre-wired models (2 m) |
| Weight | Package: Approx. 200 g |
| Material | Case: Heat-resistant ABS resin Sensing surface: Heat-resistant ABS resin |
| Accessories | Instruction manual, Dedicated fixture, M4 screws |
As of August 27, 2024
As of August 27, 2024
Dimensions

As of August 27, 2024
As of August 27, 2024
Output circuit

Timing chart

As of August 27, 2024
As of August 27, 2024
Mutual interference

A: 100 mm min., B: 100 mm min.
As of August 27, 2024
As of August 27, 2024
Effects of surrounding metals

As of August 27, 2024
As of August 27, 2024
Sensing distance vs. size and material of sensing object

Sensing range

Leakage current

Residual voltage

As of August 27, 2024