Indicators
                                 
                            
Image
| Type | Indicator | 
|---|---|
| Shape | Large square body type | 
| Color of lamp unit | Rectangular Single screen White | 
| Lighted method | LED | 
| Terminal | Quick connect terminal (#110) / Solder terminal | 
As of July 25, 2024
| Type | Indicator | |
|---|---|---|
| Shape | Large square body type | |
| Operating portion | Shape of lamp unit | Rectangular | Split method | Single screen | Color of lamp unit | White | 
| Lamp | Method of lamp unit | LED | Lamp color | White | Number of lamps | Models with built-in LED | Rated voltage | 12 VAC/VDC | Operating voltage | 12 VAC/VDC±5% | Rated current | Approx. 20 mA | 
| Terminal specifications | Quick connect terminal (#110) / Solder terminal | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Destruction: 500 m/s2 Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -10 to 40  ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | IP40 | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC60947-5-1) | |
| Case color | Black | |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024