Indicators
                                 
                            
Image
| Type | Indicator | 
|---|---|
| Shape | Large square body type | 
| Color of lamp unit | Round type Single screen Orange | 
| Lighted method | LED lamp | 
| Terminal | Quick connect terminal (#110) / Solder terminal | 
As of July 25, 2024
| Type | Indicator | |
|---|---|---|
| Shape | Large square body type | |
| Operating portion | Shape of lamp unit | Round type | Split method | Single screen | Color of lamp unit | Orange | 
| Lamp | Method of lamp unit | LED lamp | Lamp color | Orange | Number of lamps | 2 | Rated voltage | 24 VDC | Operating voltage | 24 VDC±5% | Rated current | Approx. 12.5 mA | 
| Terminal specifications | Quick connect terminal (#110) / Solder terminal | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Destruction: 500 m/s2 Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -10 to 40  ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | IP40 | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC60947-5-1) | |
| Case color | Light gray | |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024