Pushbutton Switch (Cylindrical 10.5-dia.)
Image
Type |
Pushbutton Switch |
---|---|
Shape |
Cylindrical type (10.5 mm dia.) |
Operating portion |
Round type Red |
Lighted method |
Non-lighted |
Terminal |
Quick connect terminal (#187) / Solder terminal |
As of July 25, 2024
Type | Pushbutton Switch | |
---|---|---|
Shape | Cylindrical type (10.5 mm dia.) | |
Lighted/Non-lighted | Non-lighted | |
Operating portion | Shape of operating portion | Round type | Color of operating portion | Red |
Operating function | Momentary | |
Contact rating | Contact form | SPDT | Ratings (AC) | Resistive load: 15 A at 125 VAC/15 A at 200 VAC Lamp load: 2 A at 125 VAC/2 A at 200 VAC Inductive load: 10 A at 125 VAC/10 A at 200 VAC Motor load: 3 A at 125 VAC/3 A at 200 VAC | Ratings (DC) | Lamp load: 4 A at 8 VDC/4 A at 30 VDC/0.1 A at 125 VDC/0.05 A at 250 VDC | Ratings explanation | The values indicate the steady-state current. Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current. Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min |
Terminal specifications | Quick connect terminal (#187) / Solder terminal | |
Permissible operating frequency | Electrical: 20 operations / 1 minute Mechanical: 120 operations / 1 minute | |
Inrush current | NC: 36 A max. NO: 36 A max. | |
Insulation resistance | 100 MΩ min. (at 500 VDC) | |
Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 1500 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 1500 VAC 50/60 Hz 1 min | |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
Shock resistance | Destruction: 500 m/s2 max. Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.) | |
Ambient temperature range | Operating: -25 to 80 ℃ (with no freezing or condensation) Storage: -25 to 80 ℃ (with no freezing or condensation) | |
Ambient humidity range | Operating: 35 to 85 % | |
Degree of protection | IP00 | |
Classification of protection against electric shock | Class II | |
PTI (Tracking characteristic) | 175 | |
Pollution degree | 3 (IEC947-5-1) |
Operating Force (OF) | 1.96 N min. |
---|---|
Release Force (RF) | 0.39 N min. |
Pre-Travel (PT) | 1.3 mm max. |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024