Pushbutton Switch (Cylindrical 30-dia.)
Image
| Type |
Pushbutton Switch |
|---|---|
| Shape |
Cylindrical type (30 mm dia.) |
| Operating portion |
Round flat type White |
| Lighted method |
Non-lighted |
| Terminal |
Screw terminal |
As of May 21, 2026
| Type | Pushbutton Switch | |
|---|---|---|
| Shape | Cylindrical type (30 mm dia.) | |
| Lighted/Non-lighted | Non-lighted | |
| Operating portion | Shape of operating portion | Round flat type | Color of operating portion | White |
| Operating function | Momentary | |
| Contact rating | Contact form | SPDT | Ratings (AC) | Resistive load: 15 A at 125 VAC/15 A at 200 VAC/10 A at 500 VAC Lamp load (NC): 3 A at 125 VAC/2.5 A at 200 VAC/1.5 A at 500 VAC Lamp load (NO): 1.5 A at 125 VAC/1.25 A at 200 VAC/0.75 A at 500 VAC Inductive load: 15 A at 125 VAC/15 A at 200 VAC/6 A at 500 VAC Motor load (NC): 5 A at 125 VAC/3 A at 200 VAC/1.5 A at 500 VAC Motor load (NO): 2.5 A at 125 VAC/1.5 A at 200 VAC/0.75 A at 500 VAC | Ratings (DC) | Resistive load: 15 A at 8 VDC/15 A at 14 VDC/6 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250 VDC Lamp load (NC): 3 A at 8 VDC/3 A at 14 VDC/3 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250 VDC Lamp load (NO): 1.5 A at 8 VDC/1.5 A at 14 VDC/1.5 A at 30 VDC/0.5 A at 125 VDC/0.25 A at 250 VDC Inductive load: 15 A at 8 VDC/10 A at 14 VDC/5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC Motor load (NC): 5 A at 8 VDC/5 A at 14 VDC/5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC Motor load (NO): 2.5 A at 8 VDC/2.5 A at 14 VDC/2.5 A at 30 VDC/0.05 A at 125 VDC/0.03 A at 250 VDC | Ratings explanation | The values indicate the steady-state current. Lamp load has an inrush current of 10 times the steady-state current. Inductive load has a power factor of 0.4 Min. (AC) and a time constant of 7 ms Max. (DC). Motor load has an inrush current of 6 times the steady-state current. Conditions: Temperature 20±2 ℃, Ambient humidity 65±5% RH, Operating frequency 20 operations/min |
| Terminal specifications | Screw terminal | |
| Permissible operating frequency | Electrical: 20 operations / 1 minute Mechanical: 60 operations / 1 minute | |
| Inrush current | NC: 30 A max. NO: 15 A max. | |
| Insulation resistance | 100 MΩ min. (at 500 VDC) | |
| Dielectric strength | Between each terminal of the same polarities: 1000 VAC 50/60 Hz 1 min Between live-metallic part and ground: 2000 VAC 50/60 Hz 1 min Between each terminal and non-live-metallic part: 2000 VAC 50/60 Hz 1 min | |
| Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
| Shock resistance | Destruction: 500 m/s2 max. Malfunction: 200 m/s2 max. (malfunction time is 1 ms max.) | |
| Ambient temperature range | Operating: -25 to 80 ℃ (with no freezing or condensation) Storage: -25 to 80 ℃ (with no freezing or condensation) | |
| Ambient humidity range | Operating: 35 to 85 % | |
| Degree of protection | Equivalent to IP65 (Plunger) | |
| Classification of protection against electric shock | Class II | |
| PTI (Tracking characteristic) | 175 | |
| Pollution degree | 3 (IEC947-5-1) | |
| Operating Force (OF) | 5.88 to 14.71 N |
|---|
As of May 21, 2026
As of May 21, 2026

As of May 21, 2026
As of May 21, 2026

As of May 21, 2026