Rectangular Standard Proximity Sensor
                                
                            
Image
| Sensing head size | 
                                    25 mm x 25.5 mm x 38.5 mm | 
        
|---|---|
| Type | 
                                    Square type, Unshielded | 
        
| Power source | 
                                    DC Three-wires models | 
        
| Sensing distance | 
                                    5 mm ±10% | 
        
| Setting distance | 
                                    0 to 4 mm | 
        
| Operation mode | 
                                    NC | 
        
As of August 8, 2024
| Sensing head size | 25 mm x 25.5 mm x 38.5 mm | 
|---|---|
| Type | Square type, Unshielded | 
| Power source | DC Three-wires models | 
| Sensing distance | 5 mm ±10% | 
| Setting distance | 0 to 4 mm | 
| Differential distance | 15% max. of sensing distance | 
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) | 
| Standard sensing object | Iron 30 x 30 x 1 mm | 
| Response frequency | 500 Hz (Average value) | 
| Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. | 
| Operating voltage range | 10 to 30 VDC | 
| Current consumption | at 12 VDC: 8 mA max. at 24 VDC: 15 mA max.  | 
| Control output (Output type) | NPN | 
| Control output (Switching capacity) | at 12 VDC: 100 mA max. at 24 VDC: 200 mA max.  | 
| Control output (Residual voltage) | 1 V max. (at 200 mA load current) | 
| Indicator | Detection indicator (red) | 
| Operation mode | NC | 
| Protective circuit | Reverse polarity protection Surge suppressor  | 
| Ambient temperature (Operating) | -25 to 70 ℃ | 
| Ambient temperature (Storage) | -25 to 70 ℃ | 
| Ambient humidity (Operating) | 35 to 95 % | 
| Ambient humidity (Storage) | 35 to 95 % | 
| Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ | 
| Voltage influence | ±2.5% max. of sensing distance at rated voltage in the rated voltage ±10% range | 
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC | 
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 10 times each in X, Y, and Z directions | 
| Degree of protection | IEC: IP67 Company standard: Oil-proof  | 
| Connection method | Pre-wired models (2 m) | 
| Weight | Package: Approx. 190 g | 
| Material | Case: Heat-resistant ABS resin Sensing surface: Heat-resistant ABS resin  | 
| Accessories | Instruction manual, Mounting Bracket, Phillips mounting screw | 
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Output circuit

Timing chart

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 80 mm min., B: 80 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

A: 20 mm min., B: 23 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object

Sensing range

As of August 8, 2024