Flat Inductive Proximity Sensor
                                 
                            
Image
| Sensing head size | 10 mm x 6 mm x 27 mm | 
|---|---|
| Type | Square type, Unshielded | 
| Power source | DC Three-wires models | 
| Sensing distance | 3 mm ±10% | 
| Setting distance | 0 to 2.4 mm | 
| Operation mode | NC | 
As of August 8, 2024
| Sensing head size | 10 mm x 6 mm x 27 mm | 
|---|---|
| Type | Square type, Unshielded | 
| Power source | DC Three-wires models | 
| Sensing distance | 3 mm ±10% | 
| Setting distance | 0 to 2.4 mm | 
| Differential distance | 10% max. of sensing distance | 
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) | 
| Standard sensing object | Iron 12 x 12 x 1 mm | 
| Response frequency | 600 Hz (Average value) | 
| Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. | 
| Operating voltage range | 10 to 30 VDC | 
| Current consumption | at 24 VDC, no load: 15 mA max. | 
| Control output (Output type) | NPN open collector | 
| Control output (Switching capacity) | 100 mA max. (30 VDC max.) | 
| Control output (Residual voltage) | 1 V max. (Load current 100 mA with cable length of 2 m) | 
| Indicator | Detection indicator (red) | 
| Operation mode | NC | 
| Protective circuit | Reverse polarity protection Surge suppressor | 
| Ambient temperature (Operating) | -25 to 70 ℃ | 
| Ambient temperature (Storage) | -25 to 70 ℃ | 
| Ambient humidity (Operating) | 35 to 95 % | 
| Ambient humidity (Storage) | 35 to 95 % | 
| Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ | 
| Voltage influence | ±2.5% max. of sensing distance at rated voltage in the rated voltage ±10% range | 
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC | 
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min | 
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | 
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions | 
| Degree of protection | IEC: IP67 Company standard: Oil-proof | 
| Connection method | Pre-wired models (2 m) | 
| Weight | Package: Approx. 70 g | 
| Material | Case: Heat-resistant ABS resin Sensing surface: Heat-resistant ABS resin | 
| Accessories | Instruction manual, Mounting Bracket | 
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Output circuit

Timing chart

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 90 mm min., B: 30 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

l: 3 mm min., m: 0 mm min., n: 12 mm min.
As of August 8, 2024