Smart Fiber Amplifier Units
Type |
Advanced model |
---|---|
Input/Output |
1 input, 1 output |
Power supply voltage |
10 to 30 VDC ripple (p-p) 10% included |
Operation mode |
Light-ON/Dark-ON selectable |
Connection method |
Wire-saving connector models |
As of March 13, 2024
Type | Advanced model | |
---|---|---|
Input/Output | 1 input, 1 output | |
Sensing distance (Reference) | E32-T11R | Standard mode: 1500 mm High-speed mode: 1050 mm Super-high-speed mode: 280 mm Giga mode: 3000 mm | E32-D11R | Standard mode: 520 mm High-speed mode: 360 mm Super-high-speed mode: 100 mm Giga mode: 1260 mm |
Light source | Red, 4-element LED (Emission wave length: 625 nm) | |
Power supply voltage | 10 to 30 VDC ripple (p-p) 10% included | |
Power consumption | Normal mode: 920 mW max. (at power supply voltage of 24 V, current consumption: 38 mA max.) Eco ON: 680 mW max. (at power supply voltage of 24 V, current consumption: 28 mA max.) Eco LO: 800 mW max. (at power supply voltage of 24 V, current consumption: 33 mA max.) | |
Operation mode | Light-ON/Dark-ON selectable | |
Control output | PNP open collector 30 V max.DC Load current: 100 mA max. (Groups of 1 to 3 units)/20 mA max. (at 4 or more units are connected) Residual voltage: 1 V max. (10 mA max.)/2 V max. (10 to 100 mA) OFF current: 0.1 mA max. | |
Response time | Operate | Standard mode: 1 ms High-speed mode (HS): 250 µs Super-high-speed mode (SHS): 30 µs Giga-power Mode (GIGA): 16 ms | Reset | Standard mode: 1 ms High-speed mode (HS): 250 µs Super-high-speed mode (SHS): 30 µs Giga-power Mode (GIGA): 16 ms |
Protective circuit | Output short-circuit protection Output reverse polarity protection Power supply reverse polarity protection | |
Indicator | Digital display: 7-segment displays (Sub digital display: green, Main digital display: white) Display orientation: Switchable between normal and reversed Indicators: OUT indicator (Orange), L/D indicator (Orange), ST indicator (Blue), DPC indicator (Green) | |
Number of mutual interference prevention | 10 units (can not be used in the Super-high-speed Mode) | |
Function | Auto power control, Dynamic power control, Timer, ZERO reset, Resetting setting, ECO mode, BANK switch, Sensor OFF setting, Power tuning, Output 1 setting, Hysteresis setting, External input setting | |
Sensitivity setting | Smart Tuning (2-point tuning, full auto tuning, position tuning, maximum sensitivity tuning, power tuning, or percentage tuning (-99% to 99%)) or manual adjustment | |
Ambient illuminance | Receiver side, Incandescent lamp: 20000 lux max. Sunlight: 30000 lux max. | |
Ambient temperature range (Operating) | Groups of 1 to 2 units: -25 to 55 ℃ Groups of 3 to 10 units: -25 to 50 ℃ Groups of 11 to 16 units: -25 to 45 ℃ Groups of 17 to 30 units: -25 to 40 ℃ (with no freezing or condensation) | |
Ambient temperature range (Storage) | -30 to 70 ℃ (with no freezing or condensation) | |
Ambient humidity range (Operating) | 35 to 85 % (with no condensation) | |
Ambient humidity range (Strage) | 35 to 85 % (with no condensation) | |
Insulation resistance | 20 MΩ or higher (500 VDC megger) | |
Dielectric strength | 1,000 VAC 50/60 Hz 1 min | |
Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h | |
Shock resistance | Destruction: 500 m/s2 3 times each in X, Y, and Z directions | |
Connection method | Wire-saving connector models | |
Mass | Main Unit: Approx. 20 g Package: Approx. 60 g | |
Mounting method | DIN Track、Mounting Bracket | |
Material | Case: Polycarbonate (PC) Cover: Polycarbonate (PC) | |
Applicable connector | E3X-CN21 E3X-CN22 | |
Accessories | Instruction manual |
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024
As of March 13, 2024