Grooved-type Photoelectric Sensor
Image
| Sensing distance |
30 mm |
|---|---|
| Light source |
Infrared LED (940 nm) |
| Connection method |
Pre-wired models |
As of September 2, 2024
| Shape | Grooved Type |
|---|---|
| Sensing distance | 30 mm |
| Standard sensing object | Opaque: 6 mm dia. min. |
| Minimum sensing object | 3 mm min. dia. (black mark on transparent sheet) |
| Light source | Infrared LED (940 nm) |
| Power supply voltage | 12 to 24 VDC±10% ripple (p-p) 10% max. |
| Current consumption | 40 mA max. |
| Control output | NPN voltage output 24 VDC max. 80 mA max. Residual voltage: 2 V max. |
| Operation mode | Light-ON/Dark-ON selectable |
| Protective circuit | Output short-circuit protection, Power supply reverse polarity protection |
| Response time | Operate or reset: 1 ms max. |
| Sensitivity setting | Single-turn adjustment |
| Ambient illuminance | Incandescent lamp: 3,000 lx max. Sunlight: 10,000 lx max. |
| Ambient temperature range (Operating) | -25 to 55 ℃ (with no freezing or condensation) |
| Ambient temperature range (Storage) | -40 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity range (Operating) | 35 to 85 % (with no condensation) |
| Ambient humidity range (Strage) | 35 to 95 % (with no condensation) |
| Insulation resistance | 20 MΩ min. (500 VDC megger) |
| Dielectric strength | 1000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 500 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | Pre-wired models (Cable length 2 m) |
| Indicator | Light indicator (red), Stability indicator (green) |
| Weight | Package: Approx. 330 g |
| Accessories | Instruction manual, Adjustment driver, Sensitivity adjuster |
| Material | Case: Zinc diecast Lens: Polycarbonate Display: Polycarbonate |
As of September 2, 2024
As of September 2, 2024

As of September 2, 2024
As of September 2, 2024

As of September 2, 2024
As of September 2, 2024

As of September 2, 2024
Series