Magnetic Proximity Sensor
Image
| Sensing head size |
50 mm x 14 mm x 14 mm |
|---|---|
| Type |
Square type, Magnetic type |
| Sensing distance |
15 mm |
As of August 8, 2024
| Sensing head size | 50 mm x 14 mm x 14 mm |
|---|---|
| Type | Square type, Magnetic type |
| Sensing distance | 15 mm |
| Response frequency | 20 Hz max. |
| Ambient temperature (Operating) | -20 to 60 ℃ |
| Ambient temperature (Storage) | -20 to 60 ℃ |
| Ambient humidity (Operating) | 35 to 85 % |
| Ambient humidity (Storage) | 35 to 85 % |
| Dielectric strength | Between each terminals and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 300 m/s2 3 times each in X, Y and Z directions |
| Degree of protection | IEC: IP62 |
| Connection method | Pre-wired models (1 m) |
| Material | Sensor: ABS Magnet: ABS |
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Sensing range

As of August 8, 2024