Long-distance Proximity Sensor
Image
| Sensing head size |
85 dia. |
|---|---|
| Type |
Cylinder type |
| Power source |
DC Three-wires models |
| Sensing distance |
50 mm ±10% |
| Setting distance |
0 to 40 mm |
| Operation mode |
NO |
As of August 8, 2024
| Sensing head size | 85 dia. |
|---|---|
| Type | Cylinder type |
| Power source | DC Three-wires models |
| Sensing distance | 50 mm ±10% |
| Setting distance | 0 to 40 mm |
| Differential distance | 10% max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 100 x 100 x 1 mm |
| Response time | 15 ms max. |
| Power supply voltage | 12 to 24 VDC ripple (p-p) 10% max. |
| Operating voltage range | 10 to 30 VDC |
| Current consumption | 10 mA max. |
| Control output (Output type) | NPN open collector |
| Control output (Switching capacity) | 200 mA max. (30 VDC max.) |
| Indicator | Operation indicator (red) |
| Operation mode | NO |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Ambient temperature (Storage) | -25 to 70 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
| Voltage influence | ±2% max. of sensing distance at rated voltage in the rated voltage ±10% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP67 |
| Connection method | Pre-wired models (5 m) |
| Material | Case: Aluminum diecast Sensing surface: Polyester |
| Accessories | Instruction manual |
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Output circuit

Timing chart

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 1000 mm min., B: 700 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

A: 70 mm min., B: 150 mm min., C: 70 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object

Sensing range

As of August 8, 2024
Series