Pipe-mounting Liquid Level Photomicrosensor with Built-in Amplifier
Image
| Type |
Tubemounting |
|---|---|
| Sensing method |
Through-beam type |
| Control output (Output type) |
NPN open collector output |
| Operation mode |
Dark-ON/Light-ON (selectable) |
| Connection method |
Pre-wired models |
As of July 25, 2024
| Type | Tubemounting | |
|---|---|---|
| Sensing method | Through-beam type | |
| Operation mode | Dark-ON/Light-ON (selectable) | |
| Applicable pipe | Any 6 to 13 mm diameter pipe with a wall thickness of 1 mm that is made of FEP or any other material as transparent as FEP. | |
| Standard sensing object | Liquids in pipes (High-viscosity liquids or liquids with floating materials may not be detected.) | |
| Light source (Peak wavelength) | GaAs infrared LED (940 nm) | |
| Indicator | Light indicator GaP (Red LED: Peak wavelength of 700 nm) | |
| Power supply voltage | 12 to 24 VDC ±10% ripple (p-p) 5 % max. | |
| Current consumption | Average value: 30 mA max. Peak: 80 mA max. | |
| Control output | Output type | NPN open collector output | Load power supply voltage | 5 to 24 VDC | Load curren | 100 mA max. | Residual voltage | at 100 mA load current: 0.8 V max. at 40 mA load current: 0.4 V max. |
| Illumination on the surface receiver | Incandescent light, sunlight: 3000 lx max. | |
| Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity | Operating: 5 to 85 % (with no condensation) Storage: 5 to 95 % (with no condensation) | |
| Vibration resistance | Destruction: 10 to 500 Hz, 1.0 mm single amplitude or acceleration 150 m/s2, 3 times each in X, Y, and Z directions (11 min/sweeps) | |
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
| Degree of protection | IP50 | |
| Connection method | Pre-wired models | |
| Cable length | 3 m | |
| Material | Case: Polycarbonate (PC) Cover: Polycarbonate (PC) | |
| Accessories | Cable tie, slip protection tube, Instruction manual | |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
Output circuit
Timing chart
As of July 25, 2024