Page top

EE-SPX306-W2A 1M

Slot-type Photomicrosensor with Cable

Image

Photomicrosensor, Slot type, Through-beam, Sensing distance: 3.6 mm (slot width), Dark-ON, NPN output, Pre-wired model, 1 m

Type Grooved Type
Luminous method Modulated
Sensing method Through-beam type
Sensing distance Slot width: 3.6 mm
Control output (Output type) NPN voltage output
Operation mode Dark-ON
Connection method Pre-wired models

Item list of EE-SPX-W

  • Ratings/Performance
TypeGrooved Type
Luminous methodModulated
Sensing methodThrough-beam type
Sensing distanceSlot width: 3.6 mm
Operation modeDark-ON
Standard sensing objectOpaque, 1 x 0.5 mm min.
Differential distance elements0.05 mm max.
Light source (Peak wavelength)GaAs infrared LED (pulse lighting) (940 nm)
IndicatorLight indicator (red)
Power supply voltage5 to 24 VDC ±10%
ripple (p-p) 5 % max.
Current consumptionAverage value: 15 mA max.
Peak: 50 mA max.
Control outputOutput typeNPN voltage output
Load power supply voltage5 to 24 VDC
Load curren80 mA max.
Residual voltageat 80 mA load current: 1.0 V max.
at 10 mA load current: 0.4 V max.
Response frequency elements500 Hz min.
Illumination on the surface receiverIncandescent light, sunlight: 3000 lx max.
Ambient temperatureOperating: -10 to 55 ℃
Storage: -25 to 65 ℃
Ambient humidityOperating: 5 to 85 %
Storage: 5 to 95 %
Vibration resistanceDestruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h
Shock resistanceDestruction: 500 m/s2 for 3 times each in X, Y, and Z directions
Degree of protectionIP50
Connection methodPre-wired models
Cable length1 m
WeightApprox. 18.5 g
MaterialCase: Polycarbonate (PC)
Holder: Polycarbonate (PC)
  • Dimensions

  • I/O Circuit diagram

Output circuit

Timing chart

Series

Slot-type Photomicrosensor with Cable

EE-SPX-W