Pipe-mounting Liquid Level Photomicrosensor with Built-in Amplifier
Image
Type |
Tubemounting |
---|---|
Sensing method |
Through-beam type |
Control output (Output type) |
NPN open collector output |
Operation mode |
Dark-ON/Light-ON (selectable) |
Connection method |
Pre-wired models |
As of July 25, 2024
Type | Tubemounting | |
---|---|---|
Sensing method | Through-beam type | |
Operation mode | Dark-ON/Light-ON (selectable) | |
Applicable pipe | Any 6 to 13 mm diameter pipe with a wall thickness of 1 mm that is made of FEP or any other material as transparent as FEP. | |
Standard sensing object | Liquids in pipes (High-viscosity liquids or liquids with floating materials may not be detected.) | |
Light source (Peak wavelength) | GaAs infrared LED (940 nm) | |
Indicator | Light indicator GaP (Red LED: Peak wavelength of 700 nm) | |
Power supply voltage | 12 to 24 VDC ±10% ripple (p-p) 5 % max. | |
Current consumption | Average value: 30 mA max. Peak: 80 mA max. | |
Control output | Output type | NPN open collector output | Load power supply voltage | 5 to 24 VDC | Load curren | 100 mA max. | Residual voltage | at 100 mA load current: 0.8 V max. at 40 mA load current: 0.4 V max. |
Illumination on the surface receiver | Incandescent light, sunlight: 3000 lx max. | |
Ambient temperature | Operating: -10 to 55 ℃ (with no freezing or condensation) Storage: -25 to 65 ℃ (with no freezing or condensation) | |
Ambient humidity | Operating: 5 to 85 % (with no condensation) Storage: 5 to 95 % (with no condensation) | |
Vibration resistance | Destruction: 10 to 500 Hz, 1.0 mm single amplitude or acceleration 150 m/s2, 3 times each in X, Y, and Z directions (11 min/sweeps) | |
Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IP50 | |
Connection method | Pre-wired models | |
Cable length | 1 m | |
Weight | Package: Approx. 55 g | |
Material | Case: Polycarbonate (PC) Cover: Polycarbonate (PC) | |
Accessories | Cable tie, slip protection tube, Instruction manual |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
Output circuit
Timing chart
As of July 25, 2024