Ultra-compact Pre-wired Photomicrosensor (Non-modulated)
Image
Type |
Grooved Type (L-shaped) |
---|---|
Luminous method |
Non-modulated |
Sensing method |
Through-beam type |
Sensing distance |
Slot width: 5 mm |
Control output (Output type) |
PNP open collector output |
Operation mode |
With both Dark-ON and Light-ON (2 outputs) |
Connection method |
Pre-wired models |
As of July 25, 2024
Type | Grooved Type (L-shaped) | |
---|---|---|
Luminous method | Non-modulated | |
Sensing method | Through-beam type | |
Sensing distance | Slot width: 5 mm | |
Operation mode | With both Dark-ON and Light-ON (2 outputs) | |
Standard sensing object | Opaque, 1.8 x 0.8 mm min. | |
Differential distance elements | 0.025 mm max. | |
Light source (Peak wavelength) | Infrared LED (940 nm) | |
Indicator | Light indicator (red) | |
Power supply voltage | 5 to 24 VDC ±10% ripple (p-p) 10 % max. | |
Current consumption | 15 mA | |
Control output | Output type | PNP open collector output | Load power supply voltage | 5 to 24 VDC | Load curren | 50 mA max. | Residual voltage | at 50 mA load current: 0.7 V max. at 5 mA load current: 0.4 V max. |
Protection circuits | Output short-cut protection | |
Response frequency elements | 1 kHz min. Average value: 3 kHz | |
Illumination on the surface receiver | Fluorescent light: 1000 lx max. | |
Ambient temperature | Operating: -25 to 55 ℃ Storage: -30 to 80 ℃ | |
Ambient humidity | Operating: 5 to 85 % Storage: 5 to 95 % | |
Vibration resistance | Destruction: 10 to 2000 Hz, peak acceleration 150 m/s2, 0.75 mm single amplitude 2.5 h each in X, Y, and Z directions (15 min periods, 10 cycle) | |
Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | |
Degree of protection | IP50 | |
Connection method | Pre-wired models | |
Cable length | 1 m | |
Weight | Package: Approx. 15 g | |
Material | Case: Polybutylene terephthalate (PBT) Cover: Polybutylene terephthalate (PBT) Emitter/Receiver: Polycarbonate (PC) |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
Output circuit
Timing chart
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024