Page top

G4Q-212S DC48

Ratchet Relay

Image

Ratchet relay, 2 poles, Cover, Plug-in terminal, 48 VDC

Coil ratings 48 VDC 80 mA
Contact form DPDT
Contact method Single
Contact material Ag alloy
Contact rated load 220 VAC 5 A (Resistive load)
220 VAC 3 A (Inductive load (cosφ = 0.4))
24 VDC 5 A (Resistive load)
24 VDC 4 A (Inductive load (L/R = 7 ms))
Terminal structure Plug-in terminal

Item list of G4Q

  • Ratings / Performance
Ratings
Degree of protectionClosed type (cover)
Terminal structurePlug-in terminal
CoilCoil ratings48 VDC 80 mA
Coil resistance600 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)5 % min.
Maximum voltage110 %
Power consumptionApprox. 3.9 W
ContactContact rated load220 VAC 5 A (Resistive load)
220 VAC 3 A (Inductive load (cosφ = 0.4))
24 VDC 5 A (Resistive load)
24 VDC 4 A (Inductive load (L/R = 7 ms))
Max. contact voltage250 VAC
250 VDC
Max. contact currentAC: 5 A
DC: 5 A
Maximum switching power1100 VA (Resistive load)
660 VA (Inductive load (cosφ = 0.4))
120 W (Resistive load)
100 W (Inductive load (L/R = 7 ms))
Contact formDPDT
Contact methodSingle
Contact materialAg alloy
Performance
Contact resistance50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time60 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 1200 time/hour
Rated load: 1200 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 2000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 1000 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.25-mm single amplitude (0.5-mm double amplitude)
Shock resistance (destruction)500 m/s2
Shock resistance (Malfunction)100 m/s2
Endurance (Mechanical)5,000,000 steps min. (switching frequency 1,200 operations/h)
Endurance (Electrical)500,000 steps min. (23 ℃, Rated load, switching frequency 1,200 operations/h)
Failure rate100 mA at 5 VDC (failure level: Preference value, Switching frequency: 60 operations per minute)
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 340 g
Mounting methodSocket
Applicable socket8PFA1/ PL08
  • Dimensions

Outline drawing

  • Terminal arrangement and internal connection

Terminal arrangement and internal connection

  • Characteristic chart

Electrical life curve

Series

Ratchet Relay

G4Q