Miniature Power Relays
Image
| Coil ratings |
24 VDC 36.9 mA |
|---|---|
| Contact form |
4PDT |
| Contact method |
Bifurcated crossbar |
| Contact material |
Au clad + AgPd |
| Contact rated load |
220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resistive load) 24 VDC 0.5 A (Inductive load (L/R = 7 ms)) |
| Terminal structure |
Plug-in terminal |
As of September 4, 2025
| Degree of protection | Closed type (cover) | |
|---|---|---|
| Terminal structure | Plug-in terminal | |
| Coil | Coil ratings | 24 VDC 36.9 mA | Coil resistance | 650 Ω | Operate voltage (Set voltage) | 80 % max. | Release voltage (Reset voltage) | 10 % min. | Maximum voltage | 110 % (23 ℃) | Power consumption | Approx. 0.9 W |
| Contact | Contact rated load | 220 VAC 1 A (Resistive load) 220 VAC 0.3 A (Inductive load (cosφ = 0.4)) 24 VDC 1 A (Resistive load) 24 VDC 0.5 A (Inductive load (L/R = 7 ms)) | Max. contact voltage | 250 VAC 125 VDC | Max. contact current | AC: 1 A DC: 3 A | Maximum switching power | 220 VA (Resistive load) 66 VA (Inductive load (cosφ = 0.4)) 24 W (Resistive load) 12 W (Inductive load (L/R = 7 ms)) | Contact form | 4PDT | Contact method | Bifurcated crossbar | Contact material | Au clad + AgPd |
| Contact resistance | 100 mΩ max. (Voltage drop method with 5 VDC 1 A) |
|---|---|
| Operating time | 20 ms max. (With rated operating power applied, not including contact bounce) |
| Reset time | 20 ms max. (With rated operating power applied, not including contact bounce) |
| Maximum operating frequency | Mechanical: 18000 time/hour Rated load: 1800 time/hour |
| Insulation resistance | Between coil and contacts: 100 MΩ min. (at 500 VDC) Between contacts of different polarity: 100 MΩ min. (at 500 VDC) Between contacts of same polarity: 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between coil and contacts: 2000 VAC 50/60 Hz 1 min Between contacts of different polarity: 2000 VAC 50/60 Hz 1 min Between contacts of same polarity: 700 VAC 50/60 Hz 1 min |
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude) |
| Shock resistance (destruction) | 1000 m/s2 |
| Shock resistance (Malfunction) | 200 m/s2 |
| Endurance (Mechanical) | 5,000,000 operations min. (switching frequency 18,000 operations/h) |
| Endurance (Electrical) | 50,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h) |
| Failure rate | 1 VDC 100 µA (failure level: Preference value, Switching frequency: 120 operations per minute) |
| Ambient temperature (Operating) | -25 to 70 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 5 to 85 % |
| Weight | Approx. 35 g |
| Mounting method | Socket |
| Applicable socket | PYF14S/ PYF14T/ PYF-14-PU/ PYF-14-PU-L/ PYFZ-14/ PYFZ-14-E/ PY14/ PY14-Y1/ PY14QN/ PY14QN2/ PY14QN-Y1/ PY14QN2-Y1/ PY14-02 |
As of September 4, 2025
As of September 4, 2025
Terminal arrangement and internal connection
As of September 4, 2025
As of September 4, 2025
Switching capacities

As of September 4, 2025