I/O Solid State Relays
Image
Product classification |
Relay compatible Low-speed response speed |
---|---|
Operating indicator |
Equipped |
Rated voltage |
12 to 24 VDC |
Rated load voltage |
4 to 32 VDC |
Load current |
0.1 to 100 mA |
Terminal structure |
Plug-in terminal |
As of April 14, 2021
Product classification | Relay compatible Low-speed response speed | |
---|---|---|
Isolation method | Photocoupler | |
Operating indicator | Equipped | |
Terminal structure | Plug-in terminal | |
Mounting | Socket | |
Input | Rated voltage | 12 to 24 VDC | Operating voltage range | 6.6 to 32 VDC | Input current | 8 mA max. | Operate voltage | 6.6 VDC max. | Release voltage | 3.6 VDC min. |
Output | Rated load voltage | 4 to 32 VDC | Load current | 0.1 to 100 mA |
Operate time | 15 ms max. |
---|---|
Release time | 15 ms max. |
Output ON voltage drop | 1.6 V max. |
Leakage current | 5 µA max. |
Insulation resistance | Between input and output: 100 MΩ min. |
Dielectric strength | Between input and output: 4000 VAC 1 min |
Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
Shock resistance | 1000 m/s2 |
Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
Ambient humidity (Operating) | 45 to 85% RH |
Weight | Approx. 18 g |
As of April 14, 2021
As of April 14, 2021
As of April 14, 2021
As of April 14, 2021
Terminal arrangement and internal connection
As of April 14, 2021