Power MOS FET Relays
Image
| Product classification |
Relay compatible |
|---|---|
| Zero cross function |
None |
| Operating indicator |
Equipped |
| Rated voltage |
5 VDC |
| Rated load voltage |
5 to 100 VDC 5 to 240 VAC |
| Load current |
100 µA to 1 A |
| Terminal structure |
Plug-in terminal |
As of July 25, 2024
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Photo volt coupler | |
| Zero cross function | None | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Input | Rated voltage | 5 VDC | Operating voltage range | 4 to 6 VDC | Input impedance | 400 Ω±20% | Operate voltage | 4 V max.DC | Release voltage | 1 V min.DC |
| Output | Rated load voltage | 5 to 100 VDC 5 to 240 VAC | Load voltage range | 3 to 125 VDC 3 to 264 VAC | Load current | 100 µA to 1 A | Inrush current resistivity | 10 A (10 ms) |
| Operate time | 6 ms max. |
|---|---|
| Release time | 10 ms max. |
| Leakage current | 10 µA max. (at 125 VDC) 100 µA max. (at 200 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between input and output: 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 85 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 20 g |
| Connecting socket | P2RFZ-05/ P2RFZ-05-E/ P2R-05P/ P2R-05A/ P2R-057P/ P2RF-05-PU |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
Terminal arrangement and internal connection

As of July 25, 2024
As of July 25, 2024
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)
As of July 25, 2024