Solid State Relays
Image
| Product classification |
Relay compatible |
|---|---|
| Operating indicator |
Equipped |
| Rated voltage |
100 to 240 VAC |
| Load current |
0.1 to 25 mA |
| Terminal structure |
Plug-in terminal |
As of July 25, 2024
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Photocoupler | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Case color | Red | |
| Input | Rated voltage | 100 to 240 VAC | Operating voltage range | 80 to 264 VAC | Input current | 5 mA max. | Operate voltage | 80 V max.AC | Release voltage | 10 V min.AC |
| Output | Load current | 0.1 to 25 mA |
| Operate time | 20 ms max. |
|---|---|
| Release time | 20 ms max. |
| Output ON voltage drop | 1.6 V max. |
| Leakage current | 5 µA max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between input and output: 4000 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) |
| Shock resistance | 1000 m/s2 |
| Ambient temperature (Operating) | -30 to 80 ℃ |
| Ambient temperature (Storage) | -30 to 100 ℃ |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 16 g |
| Other feature | Certified by UL, and CSA |
| Connecting socket | P7TF-05 |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024
External connections

As of July 25, 2024