Incremental 40-mm-dia. Rotary Encoder
Image
| Encoding method |
Incremental Shaft model |
|---|---|
| Resolution |
100 P/R |
| Output phases |
A, B and Z |
| Control output |
PNP open collector |
| Connection method |
Pre-wired models (Cable length: 0.5 m) |
As of July 25, 2024
| Categorise | Incremental Shaft model | |
|---|---|---|
| Diameter | 40 mm dia. | |
| Power supply voltage | 12 to 24 VDC (-10% to +15%) Ripple (p-p) 5% max. | |
| Current consumption | 100 mA max. | |
| Resolution | 100 P/R | |
| Inrush current | Approx. 9 A (0.3 ms) | |
| Output phases | A, B and Z | |
| Control output | Output type | PNP open collector | Load power supply voltage | 30 V max.DC | Source current | 35 mA max. | Residual voltage | 0.4 V max. (at source current 35 mA) |
| Starting positional point | Equipped | |
| Max. response frequency | 50 kHz | |
| Phase difference on output | 90±45 ° between A and B (1/4 T ± 1/8 T) | |
| Rise and fall times of output | 1 µs max. (Cable length: 2 m max., Sink current 10 mA) | |
| Starting torque | 0.98 mN.m max. | |
| Moment of inertia | 3 x 10-7 kg.m2 max. | |
| Shaft loading | Radial: 30 N Thrust: 20 N | |
| Max. permissible rotation | 6000 r/min | |
| Protective circuit | Output short-cut protection Power supply reverse polarity protection | |
| Ambient temperature | Operating: -10 to 70 ℃ (with no icing) Storage: -25 to 85 ℃ (with no icing) | |
| Ambient humidity | Operating: 35 to 85 % (with no condensation) Storage: 35 to 85 % (with no condensation) | |
| Insulation resistance | Between charged parts and the case: 20 MΩ or higher (500 VDC megger) | |
| Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min | |
| Vibration resistance | Destruction: 10 to 500 Hz, 2-mm or 150 m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions | |
| Shock resistance | Destruction: 1000 m/s2 for 3 times each in X, Y, and Z directions | |
| Degree of protection | IEC: IP50 | |
| Connection method | Pre-wired models (Cable length: 0.5 m) | |
| Material | Case: ABS Main Unit: Aluminum Shaft: SUS420J2 | |
| Weight | Package: Approx. 100 g | |
| Accessories | Instruction manual, Couplings, Hex-head spanner | |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024