Slim Encoder with Diameter of 50 mm
Image
| Encoding method |
Absolute Shaft model |
|---|---|
| Resolution |
32 P/R |
| Output code |
Binary code |
| Control output |
NPN open collector |
| Connection method |
Pre-wired models (Cable length: 1 m) |
As of July 25, 2024
| Categorise | Absolute Shaft model | |
|---|---|---|
| Diameter | 50 mm dia. | |
| Power supply voltage | 12 to 24 VDC (-10% to +15%) Ripple (p-p) 5% max. | |
| Current consumption | 70 mA max. | |
| Resolution | 32 P/R | |
| Inrush current | Approx. 6 A (0.8 ms) | |
| Output code | Binary code | |
| Control output | Output type | NPN open collector | Load power supply voltage | 30 V max.DC | Sink current | 35 mA max. | Residual voltage | 0.4 V max. (at sink current 35 mA) |
| Logic | Negative logic (high = 0, low = 1) | |
| Direction of rotation | Output code increases for CW (as viewed from end of shaft) | |
| Positioning signal | None | |
| Strobe signal | Equipped | |
| Parity signal | Equipped (even) | |
| Max. response frequency | 20 kHz | |
| Rise and fall times of output | 1 µs max. (Cable length: 1 m, load current: 35 mA) | |
| Starting torque | Room temperature: 10 mN.m max. Low temperature: 30 mN.m max. | |
| Moment of inertia | 2.3 x 10-6 kg.m2 max. | |
| Shaft loading | Radial: 80 N Thrust: 50 N | |
| Max. permissible rotation | 5000 r/min | |
| Ambient temperature | Operating: -10 to 70 ℃ (with no icing) Storage: -25 to 85 ℃ (with no icing) | |
| Ambient humidity | Operating: 35 to 85 % (with no condensation) Storage: 35 to 85 % (with no condensation) | |
| Insulation resistance | Between charged parts and the case: 20 MΩ or higher (500 VDC megger) | |
| Dielectric strength | Between charged parts and the case: 500 VAC 50/60 Hz 1 min | |
| Vibration resistance | Destruction: 10 to 500 Hz, 2-mm or 150 m/s2 double amplitude for 11 min 3 times each in X, Y, and Z directions | |
| Shock resistance | Destruction: 1000 m/s2 for 3 times each in X, Y, and Z directions | |
| Degree of protection | IEC: IP65 Company standard: Oil resistance | |
| Connection method | Pre-wired models (Cable length: 1 m) | |
| Material | Case: Aluminum Main Unit: Aluminum Shaft: SUS303 | |
| Weight | Package: Approx. 300 g | |
| Accessories | Instruction manual | |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024