Round Water-resistant Connectors (M8/S8)
Image
Type |
Water-resistant Connectors |
---|---|
Number of poles |
4 pole |
Location of lead output |
Straight |
Fastening method |
M8 Screw-on |
Cable length |
1 m |
As of July 25, 2024
Type | Water-resistant Connectors | |
---|---|---|
Number of poles | 4 pole | |
Plug/socket | Plug | |
Location of lead output | Straight | |
Fastening method | M8 Screw-on | |
Rated voltage | 125 VDC | |
Rated current | 1 ADC | |
Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
Cable specifications | Type | Robot Cable | Outer diameter | 4 mm dia. | Number of wires | 4 cores | Cable length | 1 m |
Ambient temperature range (Operating) | 0 to 70 ℃ | |
Ambient humidity range (Operating) | 20 to 85 % | |
Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) | |
Degree of protection | IP67 | |
Applicable connector | XS3F (M8) XS3W (M8) XS3P (M8) | |
Material | Pin block: PBT resin Contact: Phosphor bronze/nickel base (gold plating) Fixture: Brass/nickel plating or SUS316L O-ring: Rubber parts Cover: Soft PBT resin | |
Insertion durability | 200 time |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024