Page top

XS3P-S421-2

Round Water-resistant Connectors (M8/S8)

Image

Round Water-resistant Connector, Sockets for Terminal Boxes, Snap-in, Solder-cup terminal, 4 poles, Front lock or rear lock

Type Water-resistant Connectors
Number of poles 4 pole
Fastening method Snap-in

Item list of XS3

  • Ratings/Performance
TypeWater-resistant Connectors
Number of poles4 pole
Plug/socketSocket
Fastening methodSnap-in
Rated voltage125 VDC
Rated current1 ADC
Contact resistance40 mΩ max. (20 mV max, 100 mA max.)
Ambient temperature range (Operating)-25 to 70 ℃
Ambient humidity range (Operating)20 to 85 %
Insulation resistance1000 MΩ min. (at 500 VDC)
Dielectric strength1,000 VAC 1 min (Leakage current 1mA max.)
Degree of protectionIP67
Applicable connectorXS3H (S8)
XS3W (S8)
Mounting methodPanel-mounting (Front lock or rear lock)
MaterialPin block: PBT resin
Contact: Brass/nickel base (gold plating)
O-ring: Rubber parts
Insertion durability200 time
  • Dimensions

Series

Round Water-resistant Connectors (M8/S8)

XS3