Round Water-resistant Connectors (M8/S8)
Image
Type |
Water-resistant Connectors |
---|---|
Number of poles |
4 pole |
Location of lead output |
Y-shaped |
Fastening method |
M8 Screw-on |
As of July 25, 2024
Type | Water-resistant Connectors |
---|---|
Number of poles | 4 pole |
Plug/socket | Plug/socket |
Location of lead output | Y-shaped |
Fastening method | M8 Screw-on |
Rated voltage | 125 VDC |
Rated current | 1 ADC |
Contact resistance | 60 mΩ max. (20 mV max, 100 mA max.) |
Ambient temperature range (Operating) | -25 to 70 ℃ |
Ambient humidity range (Operating) | 20 to 85 % |
Insulation resistance | 1000 MΩ min. (at 500 VDC) |
Dielectric strength | 1,000 VAC 1 min (Leakage current 1mA max.) |
Degree of protection | IP67 |
Applicable connector | XS3H (M8) XS3W (M8) XS3F (M8) XS3P (M8) |
Material | Pin block: PBT resin Contact: Phosphor bronze/nickel base (gold plating) Fixture: Brass/nickel plating or SUS316L O-ring: Rubber parts Cover: Soft PBT resin |
Insertion durability | 200 time |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024