Hollow-shaft Encoder with Diameter of 40 mm
Image
| Encoding method |
Incremental Hollow-shaft model |
|---|---|
| Resolution |
500 P/R |
| Output phases |
A, B and Z |
| Control output |
Open collector |
| Connection method |
Pre-wired models (Cable length: 0.5 m) |
As of July 25, 2024
| Categorise | Incremental Hollow-shaft model | |
|---|---|---|
| Diameter | 40 mm dia. | |
| Power supply voltage | 5 to 24 VDC (-5% to +15%) Ripple (p-p) 5% max. | |
| Current consumption | 100 mA max. | |
| Resolution | 500 P/R | |
| Inrush current | Approx. 6 A (0.3 ms) | |
| Output phases | A, B and Z | |
| Control output | Output type | Open collector | Load power supply voltage | 35 V max.DC | Sink current | 35 mA max. | Residual voltage | 0.7 V max. (at sink current 35 mA) |
| Max. response frequency | 100 kHz | |
| Phase difference on output | 90±45 ° between A and B (1/4 T ± 1/8 T) | |
| Rise and fall times of output | 1 µs max. (Cable length: 0.5 m, output voltage: 5 V, load resistance: 1 kΩ) | |
| Starting torque | 1.5 mN.m max. | |
| Moment of inertia | 2 x 10-6 kg.m2 max. | |
| Shaft loading | Radial: 29.4 N Thrust: 4.9 N | |
| Max. permissible rotation | 10000 r/min | |
| Ambient temperature | Operating: -10 to 70 ℃ (90% RH max.) (with no icing) Storage: -30 to 85 ℃ (with no icing) | |
| Ambient humidity | Operating: 95 %RH max. (with no condensation) Storage: 95 %RH max. (with no condensation) | |
| Insulation resistance | These data are excluded as the switch is equipped with a capacitor grounding. | |
| Dielectric strength | These data are excluded as the switch is equipped with a capacitor grounding. | |
| Vibration resistance | Destruction: 10 to 500 Hz, 1.5 mm double amplitude or 100 m/s2 for 2 h each in X, Y, and Z directions | |
| Shock resistance | Destruction: 300 m/s2 for 11 ms 3 times each in X, Y, and Z directions (excluding any shock to shaft) | |
| Degree of protection | IEC: IP50 | |
| Connection method | Pre-wired models (Cable length: 0.5 m) | |
| Material | Case: Iron Main Unit: Aluminum Flat spring: SUS304 | |
| Weight | Package: Approx. 120 g | |
| Accessories | Instruction manual | |
As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024
As of July 25, 2024

As of July 25, 2024