Power OFF-delay Timer
Image
| Rated power supply voltage |
200 to 240 VAC 50/60 Hz |
|---|---|
| Control output (Type) |
Relay output (SPDT) |
| Operating resetting |
Instantaneous operation/Time-limit reset |
| Connecting method |
Push-In Plus Terminal Block |
As of December 23, 2024
| Rated power supply voltage | 200 to 240 VAC 50/60 Hz |
|---|---|
| Allowable voltage variable range | 85% to 110% of rated voltage |
| Power consumption | Approx. 21.7 VA (at 240 VAC) |
| Number of time ranges | 2 |
| Operation mode | Power OFF-delay |
| Control output (Type) | Relay output (SPDT) |
| Operating resetting | Instantaneous operation/Time-limit reset |
| Ambient temperature range | Operating: -20 to 60 ℃ (with no icing) Storage: -40 to 70 ℃ (with no icing) |
| Ambient humidity range | Operating: 25 to 85 % |
| Accuracy of operating time | ±1% FS max. |
| Setting error | ±10% FS ±0.05 s max. |
| Influence of voltage | ±0.5% FS max. |
| Influence of temperature | ±2% FS max. |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between charged metal part and operating section: 2,900 VAC 50/60 Hz for 1 min Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 5 kV Between conductor terminal and operating section: 7.4 kV |
| Noise immunity | ±1.5 kV (between power terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) |
| Static immunity | Mulfunction: 4 kV, Destruction: 8 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Life expectancy (relay output) | Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h) Mechanical: 10 million operations min. (under no load at 1,800 operations/h) |
| Degree of protection | IP30 (Terminal Block: IP20) |
| Connecting method | Push-In Plus Terminal Block |
| Weight | Approx. 90 g |
As of December 23, 2024
As of December 23, 2024
Outline drawing

As of December 23, 2024
As of December 23, 2024
Internal connection

As of December 23, 2024
As of December 23, 2024
Terminal arrangement

As of December 23, 2024
As of December 23, 2024
Operating chart

As of December 23, 2024