Multi-range, Multi-mode Timer
Image
| Rated power supply voltage |
24 to 240 VAC 50/60 Hz 24 to 240 VDC Ripple 20% max. |
|---|---|
| Input signals |
Start |
| Input method |
Voltage input |
| Control output (Type) |
Relay output (DPDT/ Time-limit SPDT and switchable SPDT (Time-limit/Instantaneous)) |
| Connecting method |
Push-In Plus Terminal Block |
As of December 23, 2024
| Rated power supply voltage | 24 to 240 VAC 50/60 Hz 24 to 240 VDC Ripple 20% max. |
|---|---|
| Allowable voltage variable range | 85% to 110% of rated voltage |
| Input signals | Start |
| Input method | Voltage input |
| Voltage input | High level: 20.4 to 264 VAC/VDC Low level: 0 to 2.4 VAC/VDC |
| Power consumption | Approx. 2.3 VA (at 240 VAC) Approx. 1.0 W (at 240 VDC)/Approx. 0.3 W (at 24 VDC) |
| Reset voltage | 10% min. of rated voltage. |
| Number of time ranges | 8 |
| Operation mode | ON delay (Signal ON delay), Flicker OFF Start (Signal Start), Flicker ON Start (Signal Start), Signal ON/OFF delay, Interval (Signal Start), One-shot Output (Signal Start), One-shot Output (Power ON Start) |
| Control output (Type) | Relay output (DPDT/ Time-limit SPDT and switchable SPDT (Time-limit/Instantaneous)) |
| Control output (Contact output) | Resistive load: 250 VAC 5 A (cosφ=1)/5 A at 30 VDC/0.5 A max. at 125 VDC Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value) |
| Ambient temperature range | Operating: -20 to 60 ℃ (with no icing) Storage: -40 to 70 ℃ (with no icing) |
| Ambient humidity range | Operating: 25 to 85 % |
| Accuracy of operating time | ±1% FS max. (±1% ±10 ms in a range of 1.2 s) |
| Setting error | ±10% FS ±0.05 s max. |
| Influence of voltage | ±0.5% FS max. (±0.5% ±10 ms in a range of 1.2 s) |
| Influence of temperature | ±2% FS max. (±2% ±10 ms in a range of 1.2 s) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | Between charged metal part and operating section: 2,900 VAC 50/60 Hz for 1 min Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz 1 min Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min |
| Impulse withstand voltage | Between power terminals: 5 kV Between conductor terminal and operating section: 7.4 kV |
| Noise immunity | ±1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise) |
| Static immunity | Mulfunction: 4 kV, Destruction: 8 kV |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min |
| Shock resistance | Destruction: 1,000 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions |
| Life expectancy (relay output) | Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 360 operations/h) Mechanical: 10 million operations min. (under no load at 1,800 operations/h) |
| Degree of protection | IP30 (Terminal Block: IP20) |
| Connecting method | Push-In Plus Terminal Block |
| Weight | Approx. 100 g |
As of December 23, 2024
As of December 23, 2024
Outline drawing

As of December 23, 2024
As of December 23, 2024
Internal connection

As of December 23, 2024
As of December 23, 2024
Terminal arrangement

As of December 23, 2024
As of December 23, 2024
Operating chart

As of December 23, 2024
Series