Page top

H3Y-2-B AC100-120 3M

Solid-state Timer

Image

Solid-state Timer, Power ON-delay, Output: DPDT, Plug-in terminal (8-pin), Black, 100 to 120 VAC, Rated time: 3 min

Rated power supply voltage 100 to 120 VAC 50/60 Hz
Control output (Type) Time-limit: DPDT
Operating resetting Time-limit operation/Self-reset
Connecting method 8-pin round socket (Push-In Plus Terminal Block)

Item list of H3Y-[]-B

  • Ratings/Specifications
Rated power supply voltage100 to 120 VAC 50/60 Hz
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumptionApprox. 1.5 VA (at 120 VAC)
Reset voltage10% min, of rated supply voltage
Number of time ranges1
Operation modePower ON-delay
Control output (Type)Time-limit: DPDT
Control output (Contact output)Resistive load: 250 VAC 5 A (cosφ=1)
Minimum applicable load: 1 mA at 5 VDC (failure level: P)
Operating resettingTime-limit operation/Self-reset
Ambient temperature rangeOperating: -10 to 55 ℃ (with no icing)
Storage: -25 to 65 ℃ (with no icing)
Ambient humidity rangeOperating: 35 to 85 %
Accuracy of operating time±1% FS max.
Setting error±10% FS ±50 ms max.
Reset time0.1 s max. (including halfway reset)
Influence of voltage±2% FS max.
Influence of temperature±2% FS max.
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween current carrying terminals and exposed non-current carrying metal parts: 2000 VAC 50/60 Hz 1 min (Terminal screw sections are not excluded)
Between operating power circuit and control output: 2,000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2,000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 3 kV
Between current carrying terminals and exposed non-current carrying metal parts: 4.5 kV
Noise immunity±1.5 kV square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 4 kV, Destruction: 8 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 1 hour
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 1,000 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Life expectancy (relay output)Electrical: 500,000 operations min. (5 A at 250 VAC, resistive load at 1,800 operations/h, Room temperature)
Mechanical: 10 million operations min. (under no load at 1,800 operations/h)
Degree of protectionIP40
Connecting method8-pin round socket (Push-In Plus Terminal Block)
Case colorBlack
WeightApprox. 50 g
Applicable socketPYF-08-PU-L
  • Dimensions

Outline drawing

  • Internal connection

Internal connection

  • Operating chart

Operating chart

Series

Solid-state Timer

H3Y-[]-B