Page top

S8VK-S12024

S8VK-S (30/60/120/240/480-W Models)

Image

Switch Mode Power Supply, Capacity 120 W, Output voltage 24 V

Power rating 120 W
Output voltage 24 VDC
Rated input voltage 100 to 240 VAC
Construction Covered type
Connection Terminal blocks
Terminal type Push-In Plus Terminal Block

Item list of S8VK-S

  • Specifications
Power rating120 W
Output voltage24 VDC
Efficiency90 % typ. (at 115 VAC input)
92 % typ. (at 230 VAC input)
InputRated input voltage100 to 240 VAC
Allowable input voltage variable range85 to 264 VAC (Single-phase)/265 to 300 VAC (1 s)
90 to 350 VDC
Frequency50/60Hz (47 to 63 Hz)
Rated input current1.2 A typ. (at 115 VAC input)
0.63 A typ. (at 230 VAC input)
Power factor0.9 min.
Leakage current0.5 mA max. (at 115 VAC input)
1 mA max. (at 230 VAC input)
Inrush current (cold start at 25 ℃)16 A typ. (at 115 VAC input)
32 A typ. (at 230 VAC input)
OutputRated output current5 A
Output voltage variable range21.6 to 28 V With V.ADJ
Rated output power120 W
Maximum peak current6 A
Ripple110 mV(p-p) max.
Static input variation influence0.5 % max.
Static load variation influence1.5 % max.
Ambient temperature variation influence0.05 %/℃ max.
Start up time1000 ms max. (at 115 VAC input)
1000 ms max. (at 230 VAC input)
Hold time45 ms typ. (at 115 VAC input)
45 ms typ. (at 230 VAC input)
Additional functionsOverload protectionYes, automatic reset
Overvoltage protectionYes, Shut off the input voltage and turn on the input again
Series operationYes (Up to 2 Power Supplies with external diode)
Parallel operationYes (Up to 2 Power Supplies)
Output indicatorYes (color: green)
InsulationDielectric strengthBetween all input terminals and all output terminals: 3 kVAC for 1 min, Cut-off current: 10 mA
Between all input terminals and PE terminals: 2 kVAC for 1 min, Cut-off current: 10 mA
Between all output terminals and PE terminals: 1 kVAC for 1 min, Cut-off current: 20 mA
Insulation resistanceBetween all output terminals and all input terminals/ PE terminals: 100 MΩ min., at 500 VDC
EnvironmentVibration resistance10 to 55 Hz, 5 G max., 0.42 mm single amplitude in each 3 directions for 2 hours
Shock resistance150 m/s2, in each 6 directions 3 times
Altitude3000 m max.
Ambient temperature (Operating)-40 to 70 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-40 to 85 ℃ (with no freezing or condensation)
Ambient humidity (Operating)95 %RH max.
Ambient humidity (Storage)95 %RH max.
ReliabilityMTBF135,000 hours min.
Life expectancy10 years min. (at rated input, a load rate of 50% load, under the temperature of 40 ℃ max., standard mounting)
ConstructionConstructionCovered type
ConnectionTerminal blocks
Terminal typePush-In Plus Terminal Block
MountingDIN track mounting
CoationgYes
Degree of protectionIP20, EN/IEC 60529
Weight (Main)400 g max.

Note

Do not use the Inverter output for the Power Supply. Inverters with an output frequency of 50/60 Hz are available, but the rise in the internal temperature of the Power Supply may result in ignition or burning.

  • Dimension

  • Mounting

Mounting state

  • Connection diagram

Block diagram

  • Derating curve

Series

S8VK-S (30/60/120/240/480-W Models)

S8VK-S