Oil-resistant Connectors
Image
Type |
Oil-resistant Connectors |
---|---|
Number of poles |
4 pole |
Location of lead output |
Straight (Socket)/Straight (Plug) |
Fastening method |
M12 Smartclick connector |
Cable length |
5 m |
As of July 25, 2024
Type | Oil-resistant Connectors | |
---|---|---|
Number of poles | 4 pole | |
Plug/socket | Plug/socket | |
Location of lead output | Straight (Socket)/Straight (Plug) | |
Fastening method | M12 Smartclick connector | |
Rated voltage | 30 VDC | |
Rated current | 1 A | |
Contact resistance | 40 mΩ max. (20 mV max, 100 mA max.) | |
Cable specifications | Type | Cable with fluororesin sheath | Outer diameter | 4 mm dia. | Number of wires | 4 cores | Cable length | 5 m |
Ambient temperature range (Operating) | -25 to 70 ℃ | |
Ambient temperature range (Storage) | -25 to 70 ℃ | |
Ambient humidity range (Operating) | 20 to 85 % | |
Insulation resistance | 1000 MΩ min. (at 500 VDC) | |
Dielectric strength | 1,500 VAC 1 min (Leakage current 1mA max.) | |
Degree of protection | IP67、IP67G、Passed OMRON$sq;s Oil-resistant Component Evaluation Standards | |
Material | Pin block: PA resin (UL94HB) Contact: Phosphor bronze (gold plating) Fixture: Zinc alloy (nickel plated) Fixtures (Lock): Stainless steel O-ring: New rubber material combining HNBR and fluororubber Cover: PA resin (UL94HB) | |
Insertion durability | 50 time | |
Lock strength | Tensile: 100 N/15 s rotation: 1 N・m/15 s | |
Cable holding strength | Tensile: 100 N/15 s |
As of July 25, 2024