IO-Link Proximity Sensor (Standard Models)
Image
| Sensing head size |
M12 |
|---|---|
| Type |
Cylinder type (with screw), Shielded |
| Power source |
DC Three-wires models |
| Sensing distance |
3 mm ±10% |
| Setting distance |
0 to 2.4 mm |
| Operation mode |
NO/NC selectable |
As of August 8, 2024
| Sensing head size | M12 |
|---|---|
| Type | Cylinder type (with screw), Shielded |
| Power source | DC Three-wires models |
| Sensing distance | 3 mm ±10% |
| Setting distance | 0 to 2.4 mm |
| Differential distance | 10% max. of sensing distance |
| Sensing object | Ferrous metal (Sensitivity lowers with non-ferrous metals.) |
| Standard sensing object | Iron 12 x 12 x 1 mm |
| Response frequency | 1 kHz (Average value) |
| Power supply voltage | 10 to 30 VDCincluding 10% ripple (p-p) |
| Current consumption | 20 mA max. |
| Control output (Output type) | PNP |
| Control output (Switching capacity) | 100 mA max. |
| Control output (Residual voltage) | 2 V max. (Load current 100 mA with cable length of 2 m) |
| Communications | IO-Link Ver 1.1 Transmission speed: COM3 (230.4 kbps) Data length: 2 byte (PD Size)/1 byte (M-sequence type: TYPE_2_2) (OD Size) Minimum cycle time: 1 ms |
| Indicator | Standard I/O mode (SIO mode): Operation indicator (orange, lit) and stability indicator (green, lit) IO-Link mode: Operation indicator (orange, lit) and communication indicator (green, blinking at 1 s intervals) |
| Operation mode | NO/NC selectable |
| Self-diagnostic output | Equipped |
| Protective circuit | Output short-cut protection Output reverse polarity protection Power supply reverse polarity protection Surge suppressor |
| Ambient temperature (Operating) | -25 to 70 ℃ |
| Ambient temperature (Storage) | -25 to 70 ℃ |
| Ambient humidity (Operating) | 35 to 95 % |
| Ambient humidity (Storage) | 35 to 95 % |
| Temperature influence | ±10% max. of sensing distance at 23 ℃ in the temperature range of -25 to 70 ℃ |
| Voltage influence | ±1% max. of sensing distance at rated voltage in the rated voltage ±15% range |
| Insulation resistance | Between charged parts and the case: 50 MΩ min. at 500 VDC |
| Dielectric strength | Between charged parts and the case: 1,000 VAC 50/60 Hz 1 min |
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5 mm double amplitude each in X, Y, and Z directions for 2 h |
| Shock resistance | Destruction: 1000 m/s2 10 times each in X, Y, and Z directions |
| Degree of protection | IEC: IP67 Company standard: Oil-proof |
| Connection method | Prewired M12 smart click connector model (0.3 m) |
| Material | Case: Brass (Fluoride resin coating) Sensing surface: PBT Clamping nuts: Brass (Fluoride resin coating) Toothed washers: Iron zinc plating |
| Accessories | Instruction manual |
As of August 8, 2024
As of August 8, 2024
Dimensions

As of August 8, 2024
As of August 8, 2024
Output circuit

Timing chart

As of August 8, 2024
As of August 8, 2024
Mutual interference

A: 30 mm min., B: 20 mm min.
As of August 8, 2024
As of August 8, 2024
Effects of surrounding metals

l: 0 mm min., dia. d: 12 mm min., D: 0 mm min., m: 8 mm min., n: 18 mm min.
As of August 8, 2024
As of August 8, 2024
Sensing distance vs. size and material of sensing object

Sensing range

As of August 8, 2024
Series