Temperature Controller
Image
| Shape |
DIN48 x 48 |
|---|---|
| Terminal type |
Plug-in |
| Input type |
Thermocouple |
| Control output 1 |
Relay output |
| Control output 2 |
None |
| Power supply voltage |
100 to 240 VAC (50/60 Hz) |
As of August 19, 2024
| Shape | DIN48 x 48 | |
|---|---|---|
| Fixed/Programmable | Fixed | |
| Power supply voltage | 100 to 240 VAC (50/60 Hz) | |
| Allowable voltage variable range | 90 to 110% of the power supply voltage | |
| Power consumption | Approx. 3.6 VA | |
| Input | Number of input points | 1 point | Temperature input | Thermocouple: J 0 to 400 ℃ |
| Control method | ON/OFF | |
| Control output | Number of total control output | 1 point | Control output 1 | Relay output | Control output 2 | None | Relay output | 1 point SPDT, 250 VAC, 3 A (resistive load) |
| Setting method | Analog setting | |
| Indication method | No indication | |
| Hysteresis | 0.5% FS max. (fixed) | |
| Proportional band | 3% FS (fixed) | |
| Insulation resistance | 20 MΩ min. (500 VDC megger) | |
| Dielectric strength | 2,000 VAC 50/60 Hz 1 min (Between charged terminals and uncharged metallic parts) | |
| Vibration resistance | Destruction: 16.7 Hz, 2 mm single amplitude for 2 h each in X, Y, and Z directions Malfunction: 10 to 55 Hz, 0.15 mm single amplitude for 10 min each in X, Y, and Z directions | |
| Shock resistance | Destruction: 294 m/s2, 3 times each in 6 directions Malfunction: 147 m/s2, 3 times each in 6 directions | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 45 to 85 % | |
| Degree of protection | Front panel: IP40, Terminal section: IP00 | |
| Terminal type | Plug-in | |
| Accessories | Adapter for Flush Mounting | |
| Weight | Approx. 100 g (Flush-mounting Adapter) | |
| Sold separately | Front-connecting Socket (8 Pins): P2CF-08 Front-connecting Socket with Finger Protection (8 Pins): P2CF-08-E Back Connecting Socket (8 Pins): P3G-08 Hard Front Cover: Y92A-48B Protective Cover for finger protection: Y92A-48G | |
| Setting accuracy | ±2% FS max. |
|---|---|
| Influence of EMS. | Thermocouple: ±4% FS max. |
As of August 19, 2024
As of August 19, 2024

As of August 19, 2024