Temperature Controllers
Image
| Shape |
DIN48 x 48 |
|---|---|
| Terminal type |
Plug-in |
| Input type |
Thermocouple |
| Control output 1 |
Relay output |
| Control output 2 |
None |
| Power supply voltage |
24 VAC (50/60 Hz) 24 VDC |
As of February 4, 2026
| Shape | DIN48 x 48 | |
|---|---|---|
| Fixed/Programmable | Fixed | |
| Power supply voltage | 24 VAC (50/60 Hz) 24 VDC | |
| Allowable voltage variable range | 85 to 110% of the power supply voltage | |
| Power consumption | 2 W (at 24 VDC) 3 VA (at 24 VAC) | |
| Input | Number of input points | 1 point | Temperature input | Thermocouple: K, J, L |
| Control method | ON/OFF control or 2-PID control (with auto-tuning) | |
| Control output | Number of total control output | 1 point | Control output 1 | Relay output | Control output 2 | None | Relay output | 1 point SPDT, 250 VAC, 3 A (resistive load) |
| Setting method | Digital setting using front panel keys | |
| Indication method | 7-segment digital display and deviation indicators | |
| Sampling period | 500 ms | |
| Hysteresis | 0.2% FS (for ON/OFF control) | |
| Proportional band | 1 to 999 ℃ (automatic adjustment using auto-tuning/self-tuning) | |
| Integral time | 1 to 1999 s (automatic adjustment using auto-tuning/self-tuning) | |
| Derivative time | 1 to 1999 s (automatic adjustment using auto-tuning/self-tuning) | |
| Control period | 2 s or 20 s (switchable) | |
| Insulation resistance | 20 MΩ min. (500 VDC megger) | |
| Dielectric strength | 2,000 VAC 50/60 Hz 1 min (Between current-carrying terminals of different polarity) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 0.75 mm for 2 h each in X, Y, and Z directions Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in 6 directions Malfunction: 100 m/s2, 3 times each in 6 directions | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) For 3-year warranty: -10 to 50 ℃ | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Degree of protection | Front panel: IP50, Rear case: IP20, Terminal section: IP00 | |
| Memory protection | Non-volatile memory (number of writes: 1,000,000) | |
| Case color | Light gray | |
| Terminal type | Plug-in | |
| Accessories | Adapter for Flush Mounting | |
| Weight | Approx. 110 g | |
| Sold separately | Hard Front Cover: Y92A-48B Protective Cover for finger protection: Y92A-48G Front-connecting Socket (8 Pins): P2CF-08 Front-connecting Socket with Finger Protection (8 Pins): P2CF-08-E Back Connecting Socket (8 Pins): P3G-08 | |
| Indication accuracy | Thermocouple: (±1% of indicated value or ±2 ℃, whichever is greater) ±1 digit max. (The indication accuracy of U and L thermocouples is ±2 ℃ ±1 digit max. R thermocouples at a temperature of 200 ℃ maximum is ±3 ℃ ±1 digit max.) |
|---|---|
| Influence of temperature/voltage | Thermocouple: R: (±2% of PV or ±10 ℃, whichever is greater) ±1 digit max. Other thermocouple: (±2% of PV or ±4 ℃, whichever is greater) ±1 digit max. |
| Influence of EMS. | Thermocouple: R: (±2% of PV or ±10 ℃, whichever is greater) ±1 digit max. Other thermocouple: (±2% of PV or ±4 ℃, whichever is greater) ±1 digit max. |
As of February 4, 2026