Page top

E5DC-QX2ASM-000

Digital Temperature Controller (22.5 mm Wide, and DIN Track-mounting Type)

Image

Digital Temperature Controller, 22.5 mm wide, Voltage output (for driving SSR), Auxiliary output: 2, Power supply voltage: 100 to 240 VAC, Screw terminal block model, Universal inputs

Shape 22.5 mm wide
Terminal type Screw terminal block
Input type Thermocouple/Platinum resistance thermometer/Infrared Thermosensor/Analog input
Control output 1 Voltage output (for driving SSR)
Control output 2 None
Number of total auxiliary output 2 point
Power supply voltage 100 to 240 VAC (50/60 Hz)

Item list of E5DC / E5DC-B

  • Ratings / Performance
Ratings
Shape22.5 mm wide
Fixed/ProgrammableFixed
Power supply voltage100 to 240 VAC (50/60 Hz)
Allowable voltage variable range85 to 110% of the power supply voltage
Power consumption4.9 VA max. (at 100 to 240 VAC)
InputNumber of input points1 point
Temperature inputThermocouple: K, J, T, E, L, U, N, R, S, B, C/W, PLII
Platinum resistance thermometer: Pt100, JPt100
Infrared Thermosensor: 10 to 70 ℃, 60 to 120 ℃, 115 to 165 ℃, 140 to 260 ℃
Analog input4 to 20 mA or 0 to 20 mA
Input impedanceCurrent input: 150 Ω max., voltage input: 1 MΩ min. (Applicable when connecting 1:1 to ES2-HB-N/THB-N.)
Control methodON/OFF control or 2-PID control (with auto-tuning)
Control outputNumber of total control output1 point
Control output 1Voltage output (for driving SSR)
Control output 2None
Voltage output (for driving SSR)1 point
12 VDC±20%, Maximum load current: 21 mA, PNP, with short-circuit protection circuit
Auxiliary outputNumber of total auxiliary output2 point
Relay outputSPST-NO, 250 VAC, 2 A (resistive load), electrical life: 100,000 operations (minimum applicable load: 5 V, 10 mA)
Setting methodDigital setting using front panel keys
Indication method11-segment digital display and individual indicators
Multi SP functionsUp to eight set points (SP0 to SP7) can be saved and selected using key operations.
Sampling period50 ms
HysteresisTemperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F)
Analog input: 0.01 to 99.99% FS (in units of 0.01% FS)
Proportional bandTemperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F)
Analog input: 0.1% to 999.9% FS (in units of 0.1% FS)
Integral time0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
Derivative time0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
for coolingProportional band (P)Temperature input: 0.1 to 999.9 ℃ or °F (in units of 0.1 ℃ or °F)
Analog input: 0.1% to 999.9% FS (in units of 0.1% FS)
Integral time (I)0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
Derivative time (D)0 to 9999 s (in units of 1 s), 0.0 to 999.9 s (in units of 0.1 s)
Control period0.1 s, 0.2 s, 0.5 s, 1 to 99 s (in units of 1 s)
Manual reset value0.0 to 100.0% (in units of 0.1%)
Insulation resistanceBetween charged terminals and exposed uncharged parts: 20 MΩ min. (500 VDC)
Between current-carrying terminals: 20 MΩ min. (500 VDC)
Between non-continuous contacts: 20 MΩ min. (500 VDC)
Dielectric strength3,000 VAC 50/60 Hz 1 min (Between current-carrying terminals of different polarity)
Vibration resistanceDestruction: 10 to 55 Hz, 20 m/s2 for 2 h each in X, Y, and Z directions
Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions
Shock resistanceDestruction: 300 m/s2, 3 times each in X, Y, and Z directions
Malfunction: 100 m/s2, 3 times each in X, Y, and Z directions
Ambient temperature (Operating)-10 to 55 ℃ (with no freezing or condensation)
For 3-year warranty with standard mounting: -10 to 50 ℃ (with no freezing or condensation)
Ambient temperature (Storage)-25 to 65 ℃ (with no freezing or condensation)
Ambient humidity (Operating)25 to 85 %
Altitude2000 m max.
Degree of protectionMain unit: IP20, Terminal unit: IP00
Memory protectionNon-volatile memory (number of writes: 1,000,000)
Case colorBlack
Terminal typeScrew terminal block
AccessoriesInstruction manual, Compliance information sheet
WeightMain Unit: Approx. 80 g
Terminal unit: Approx. 40 g
Sold separatelyTerminal Unit: E5DC-SCT1S
USB Serial Conversion Cable: E58-CIFQ2
Communications Conversion Cable: E58-CIFQ2-E
Mounting adapter: Y92F-53
Short bar: Y92S-P11
CX-Thermo Support Software: EST2-2C-MV4
End Plate: PFP-M
Spacer: PFP-S
DIN Tracks: PFP-100N/PFP-50N
Unit label: Y92S-L2
End Cover: Y92F-54
Accuracy
Indication accuracyThermocouple: (±0.3% of indicated value or ±1 ℃, whichever is greater) ±1 digit max.
Platinum resistance thermometer: (±0.2% of indicated value or ±0.8 ℃, whichever is greater) ±1 digit max.
Analog input: ±0.2% FS ±1 digit max.
(The indication accuracy of K thermocouples in the -200 to 1300 ℃ range, T and N thermocouples at a temperature of -100 ℃ max., and U and L thermocouples at any temperatures is ±2 ℃ ±1 digit max. B thermocouple at a temperature of 400 ℃ max. is not specified. B thermocouples in the 400 to 800 ℃ range is ±3 ℃ max. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit max. C/W thermocouples is (±0.3% PV or ±3 ℃, whichever is greater) ±1 digit max. PL II thermocouples is (±0.3% PV or ±2 ℃, whichever is greater) ±1 digit max.)
Influence of temperature/voltageThermocouple: R, S, B, C/W, and PLII: (±1% of indicated value or ±10 ℃, whichever is greater) ±1 digit max.
Other thermocouple: (±1% of indicated value or ±4 ℃, whichever is greater) ±1 digit max.. However K thermocouple at -100 ℃ max.: ±10 ℃ max.
Platinum resistance thermometer: (±1% of indication value or ±2 ℃, whichever is greater) ±1 digit max.
Analog input: ±1% FS ±1 digit max.
Ambient temperature: -10 to 23 to 55 ℃, Voltage range: -15 to 10% of rated voltage
Influence of EMS.Thermocouple: R, S, B, C/W, and PLII: (±1% of indicated value or ±10 ℃, whichever is greater) ±1 digit max.
Other thermocouple: (±1% of indicated value or ±4 ℃, whichever is greater) ±1 digit max.. However K thermocouple at -100 ℃ max.: ±10 ℃ max.
Platinum resistance thermometer: (±1% of indication value or ±2 ℃, whichever is greater) ±1 digit max.
Analog input: ±1% FS ±1 digit max.
Influence of signal source resistanceThermocouple: 0.1℃/Ω max. (100 Ω max.)
Platinum resistance thermometer: 0.1℃/Ω max. (10 Ω max.)
  • Dimensions

  • Connection diagram

  • Input ranges list

Series

Digital Temperature Controller (22.5 mm Wide, and DIN Track-mounting Type)

E5DC / E5DC-B