Temperature Controller (48 x 48 mm)
Image
| Shape |
DIN48 x 48 |
|---|---|
| Terminal type |
Screw terminal block |
| Input type |
Platinum resistance thermometer |
| Control output 1 |
Voltage output (for driving SSR) |
| Control output 2 |
None |
| Number of alarm output |
1 point |
| Power supply voltage |
24 VAC (50/60 Hz) 24 VDC |
As of November 4, 2025
| Shape | DIN48 x 48 | |
|---|---|---|
| Fixed/Programmable | Fixed | |
| Power supply voltage | 24 VAC (50/60 Hz) 24 VDC | |
| Allowable voltage variable range | 85 to 110% of the power supply voltage | |
| Power consumption | Approx. 2.5 W (at 24 VDC) Approx. 3.5 VA (at 24 VAC) | |
| Input | Number of input points | 1 point | Temperature input | Platinum resistance thermometer: Pt100 |
| Control method | ON/OFF control or 2-PID control | |
| Control output | Number of total control output | 1 point | Control output 1 | Voltage output (for driving SSR) | Control output 2 | None | Voltage output (for driving SSR) | 1 point 12 VDC +25%/-15%, Maximum load current: 21 mA |
| Alarm output | 1 point1 A at 250 VAC (resistive load) | |
| Setting method | Digital setting using front panel keys | |
| Indication method | 7-segment digital display and indicators | |
| Sampling period | 250 ms | |
| Hysteresis | 0.1 to 999.9 ℃/°F (in units of 0.1 ℃/°F) | |
| Proportional band | 0.1 to 999.9 ℃/°F (in units of 0.1 ℃/°F) | |
| Integral time | 0 to 3999 s (in units of 1 s) | |
| Derivative time | 0 to 3999 s (in units of 1 s) | |
| Control period | 0.5 s or 1 to 99 s (in units of 1 s) | |
| Insulation resistance | 20 MΩ min. (500 VDC megger) | |
| Dielectric strength | 2800 VAC, 50/60 Hz for 1 min (Between current-carrying terminals of different polarity) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 20 m/s2 for 2 h each in X, Y, and Z directions Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in X, Y, and Z directions Malfunction: 200 m/s2, 3 times each in X, Y, and Z directions | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) For 3-year warranty: -10 to 50 ℃ | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Degree of protection | Front panel: IP66, Rear case: IP20, Terminal section: IP00 | |
| Memory protection | Non-volatile memory (number of writes: 100,000) | |
| Case color | Black | |
| Terminal type | Screw terminal block | |
| Accessories | Mounting adapter, Waterproof packing | |
| Weight | Main Unit: Approx. 100 g Adapter: Approx. 10 g | |
| Sold separately | USB Serial Conversion Cable: E58-CIFQ2 Terminal Cover: E53-COV19 Waterproof packing: Y92S-P6 Adapter: Y92F-49/Y92F-45 DIN track mounting adapter: Y92F-52 Waterproof Cover: Y92A-48N Hard Front Cover: Y92A-48B Soft Front Cover: Y92A-48D Unit label: Y92S-L2 | |
| Indication accuracy | Platinum resistance thermometer: (±0.5% of indicated value or ±1 ℃, whichever is greater) ±1 digit max. |
|---|---|
| Influence of temperature/voltage | Platinum resistance thermometer: (±1% PV or ±2 ℃, whichever is greater) ±1 digit max. Ambient temperature: -10 to 23 to 55 ℃, Voltage range: -15 to 10% of rated voltage |
| Influence of EMS. | Platinum resistance thermometer: (±1% PV or ±2 ℃, whichever is greater) ±1 digit max. |
| Influence of signal source resistance | Platinum resistance thermometer: 0.6℃/Ω max. (10 Ω max.) |
As of November 4, 2025
As of November 4, 2025

As of November 4, 2025
As of November 4, 2025
As of November 4, 2025
As of November 4, 2025
As of November 4, 2025