Temperature Controller (48 x 48 mm)
Image
| Shape |
DIN48 x 48 |
|---|---|
| Terminal type |
Screw terminal block |
| Input type |
Thermocouple |
| Control output 1 |
Relay output |
| Control output 2 |
None |
| Number of alarm output |
1 point |
| Power supply voltage |
100 to 240 VAC (50/60 Hz) |
As of November 4, 2025
| Shape | DIN48 x 48 | |
|---|---|---|
| Fixed/Programmable | Fixed | |
| Power supply voltage | 100 to 240 VAC (50/60 Hz) | |
| Allowable voltage variable range | 85 to 110% of the power supply voltage | |
| Power consumption | Approx. 3.5 VA (at 100 to 240 VAC) | |
| Input | Number of input points | 1 point | Temperature input | Thermocouple: K, J, T, R, S |
| Control method | ON/OFF control or 2-PID control | |
| Control output | Number of total control output | 1 point | Control output 1 | Relay output | Control output 2 | None | Relay output | 1 point 3 A at 250 VAC (resistive load) Minimum applicable load: 10 mA at 5 V |
| Alarm output | 1 point1 A at 250 VAC (resistive load) | |
| Setting method | Digital setting using front panel keys | |
| Indication method | 7-segment digital display and indicators | |
| Sampling period | 250 ms | |
| Hysteresis | 0.1 to 999.9 ℃/°F (in units of 0.1 ℃/°F) | |
| Proportional band | 0.1 to 999.9 ℃/°F (in units of 0.1 ℃/°F) | |
| Integral time | 0 to 3999 s (in units of 1 s) | |
| Derivative time | 0 to 3999 s (in units of 1 s) | |
| Control period | 0.5 s or 1 to 99 s (in units of 1 s) | |
| Insulation resistance | 20 MΩ min. (500 VDC megger) | |
| Dielectric strength | 2800 VAC, 50/60 Hz for 1 min (Between current-carrying terminals of different polarity) | |
| Vibration resistance | Destruction: 10 to 55 Hz, 20 m/s2 for 2 h each in X, Y, and Z directions Malfunction: 10 to 55 Hz, 20 m/s2 for 10 min each in X, Y, and Z directions | |
| Shock resistance | Destruction: 300 m/s2, 3 times each in X, Y, and Z directions Malfunction: 200 m/s2, 3 times each in X, Y, and Z directions | |
| Ambient temperature (Operating) | -10 to 55 ℃ (with no freezing or condensation) For 3-year warranty: -10 to 50 ℃ | |
| Ambient temperature (Storage) | -25 to 65 ℃ (with no freezing or condensation) | |
| Ambient humidity (Operating) | 25 to 85 % | |
| Degree of protection | Front panel: IP66, Rear case: IP20, Terminal section: IP00 | |
| Memory protection | Non-volatile memory (number of writes: 100,000) | |
| Case color | Black | |
| Terminal type | Screw terminal block | |
| Accessories | Mounting adapter, Waterproof packing | |
| Weight | Main Unit: Approx. 100 g Adapter: Approx. 10 g | |
| Sold separately | USB Serial Conversion Cable: E58-CIFQ2 Terminal Cover: E53-COV19 Waterproof packing: Y92S-P6 Adapter: Y92F-49/Y92F-45 DIN track mounting adapter: Y92F-52 Waterproof Cover: Y92A-48N Hard Front Cover: Y92A-48B Soft Front Cover: Y92A-48D Unit label: Y92S-L2 | |
| Indication accuracy | Thermocouple: (±0.5% of indicated value or ±1 ℃, whichever is greater) ±1 digit max. (The indication accuracy of K and T thermocouples at a temperature of -100 ℃ max. is ±2 ℃ ±1 digit max. R and S thermocouples at a temperature of 200 ℃ max. is ±3 ℃ ±1 digit max.) |
|---|---|
| Influence of temperature/voltage | Thermocouple: R, S: (±1% of PV or ±10 ℃, whichever is greater) ±1 digit max. Other thermocouple: (±1% of PV or ±4 ℃, whichever is greater) ±1 digit max. Ambient temperature: -10 to 23 to 55 ℃, Voltage range: -15 to 10% of rated voltage |
| Influence of EMS. | Thermocouple: R, S: (±1% of PV or ±10 ℃, whichever is greater) ±1 digit max. Other thermocouple: (±1% of PV or ±4 ℃, whichever is greater) ±1 digit max. |
| Influence of signal source resistance | Thermocouple (K, J, T): 0.1℃/Ω max. (100 Ω max.) Thermocouple (R, S): 0.2℃/Ω max. (100 Ω max.) |
As of November 4, 2025
As of November 4, 2025

As of November 4, 2025
As of November 4, 2025
As of November 4, 2025
As of November 4, 2025
As of November 4, 2025