Solid State Relays G3[]-VD
                                 
                            
Image
| Product classification | Relay compatible | 
|---|---|
| Operating indicator | Equipped | 
| Rated voltage | 12 to 24 VDC | 
| Rated load voltage | 24 to 240 VDC | 
| Load current | 0.001 to 2.5 A (at 40 ℃) | 
| Terminal structure | Plug-in terminal | 
As of November 15, 2024
| Product classification | Relay compatible | |
|---|---|---|
| Isolation method | Photo volt coupler | |
| Operating indicator | Equipped | |
| Terminal structure | Plug-in terminal | |
| Mounting | Socket | |
| Input | Rated voltage | 12 to 24 VDC | Operating voltage range | 9.6 to 28.8 VDC | Input impedance | 25 mA max. (at 24 VDC, Constant-current input circuit) | Operate voltage | 9.6 V max.DC | Release voltage | 1 V min.DC | 
| Output | Rated load voltage | 24 to 240 VDC | Load voltage range | 19.2 to 264 VDC | Load current | 0.001 to 2.5 A (at 40 ℃) | Inrush current resistivity | 20 A (10 ms) | 
| Operate time | 5 ms max. | 
|---|---|
| Release time | 10 ms max. | 
| Output ON voltage drop | 3 V max. (Output ON-resistance 1.25 Ω max.) | 
| Leakage current | 0.1 mA max. (at 200 VDC) | 
| Insulation resistance | 100 MΩ min. (at 500 VDC) | 
| Dielectric strength | 1500 VAC 50/60 Hz 1 min | 
| Vibration resistance | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | 
| Shock resistance | 1000 m/s2 | 
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) | 
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) | 
| Ambient humidity (Operating) | 45 to 85 % | 
| Weight | Approx. 50 g | 
| Other feature | Certified by UL, CSA, and EN (VDE) | 
| Connecting socket | PT08/ PTF08A/ PT08-0/ PT08QN/ PTF-08-PU/ PTFZ-08-E | 
As of November 15, 2024
As of November 15, 2024

As of November 15, 2024
As of November 15, 2024
Terminal arrangement and internal connection

As of November 15, 2024
As of November 15, 2024
Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of November 15, 2024
Series