High-power Solid State Relays
Image
| Product classification |
For single-phase heater |
|---|---|
| Zero cross function |
Equipped |
| Operating indicator |
Equipped (Yellow) |
| Rated voltage |
100 to 240 VAC |
| Rated load voltage |
100 to 240 VAC |
| Load current |
1 to 75 A (at 40 ℃) |
| Terminal structure |
Screw terminal |
As of July 25, 2024
| Product classification | For single-phase heater | |
|---|---|---|
| Number of phases | Single-phase | |
| Isolation method | Photocoupler | |
| Zero cross function | Equipped | |
| Operating indicator | Equipped (Yellow) | |
| Terminal structure | Screw terminal | |
| Mounting | Screw mounting | |
| Input | Rated voltage | 100 to 240 VAC | Operating voltage range | 75 to 264 VAC | Input impedance | 41 kΩ±20% | Operate voltage | 75 V max.AC | Release voltage | 20 V min.AC |
| Output | Rated load voltage | 100 to 240 VAC | Load voltage range | 75 to 264 VAC 50/60 Hz | Load current | 1 to 75 A (at 40 ℃) | Inrush current resistivity | 800 A (60 Hz 1 cycle) |
| Operate time | 3/2 cycle of load power source + 1 ms max. |
|---|---|
| Release time | 3/2 cycle of load power source + 1 ms max. |
| Output ON voltage drop | 1.6 V max. (RMS) |
| Leakage current | 30 mA max. (at 240 VAC) |
| Insulation resistance | 100 MΩ min. (at 500 VDC) |
| Dielectric strength | 2500 VAC 50/60 Hz 1 min |
| Vibration resistance | 10 to 55 to 10 Hz 0.375 mm single amplitude (0.75 mm double amplitude), Acceleration 50 m/s2, each in X, Y, and Z directions for 50 min (10 sweeps of 5 min each = 50 min total) |
| Shock resistance | 500 m/s2, 3 times each in X, Y, and Z directions |
| Ambient temperature (Operating) | -30 to 80 ℃ (with no freezing or condensation) |
| Ambient temperature (Storage) | -30 to 100 ℃ (with no freezing or condensation) |
| Ambient humidity (Operating) | 45 to 85 % |
| Weight | Approx. 1800 g |
As of July 25, 2024
As of July 25, 2024
Input Voltage vs. Input Impedance and Input Voltage vs. Input Current

Load current-ambient temperature

Inrush current resistivity (Non-repetitive)

As of July 25, 2024