Relays with Forcibly Guided Contacts
                                 
                            
Image
| Coil ratings | 12 VDC 41.7 mA | 
|---|---|
| Contact form | 3PST-NO/3PST-NC | 
| Contact material | Au plating+Ag alloy | 
| Contact rated load | 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) | 
| Terminal structure | PCB terminal | 
As of July 25, 2024
| Degree of protection | Flux tight | |
|---|---|---|
| Terminal structure | PCB terminal | |
| Coil | Coil ratings | 12 VDC 41.7 mA | Coil resistance | 288 Ω | Operate voltage (Set voltage) | 75 % max. | Release voltage (Reset voltage) | 10 % min. | Maximum voltage | 110 % | Power consumption | Approx. 500 mW | 
| Contact | Contact rated load | 250 VAC 6 A (Resistive load) 30 VDC 6 A (Resistive load) | Max. contact voltage | 250 VAC 125 VDC | Max. contact current | AC: 6 A DC: 6 A | Contact form | 3PST-NO/3PST-NC | Contact material | Au plating+Ag alloy | 
| Contact resistance | 100 mΩ max. (Voltage drop method with 5 VDC 1 A) | 
|---|---|
| Operating time | 20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) | 
| Reset time | 20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce) | 
| Maximum operating frequency | Mechanical: 36000 time/hour Rated load: 1800 time/hour | 
| Insulation resistance | Between coil and contacts: 1000 MΩ min. (at 500 VDC) Between contacts of different polarity: 1000 MΩ min. (at 500 VDC) Between contacts of same polarity: 1000 MΩ min. (at 500 VDC) | 
| Dielectric strength | Between coil and contacts: 4000 VAC 50/60 Hz 1 min Between contacts of different polarity (Between pole 3 and pole 5_pole 4 and pole 6_pole 5 and pole 6): 2500 VAC 50/60 Hz 1 min Between contacts of different polarity (Except for between pole 3 and pole 5_pole 4 and pole 6_pole 5 and pole 6): 4000 VAC 50/60 Hz 1 min Between contacts of same polarity: 1500 VAC 50/60 Hz 1 min | 
| Vibration resistance (destruction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | 
| Vibration resistance (Malfunction) | 10 to 55 to 10 Hz, 0.75 mm single amplitude (1.5 mm double amplitude) | 
| Shock resistance (destruction) | 1000 m/s2 | 
| Shock resistance (Malfunction) | 100 m/s2 | 
| Endurance (Mechanical) | 10,000,000 operations min. (switching frequency 36,000 operations/h) | 
| Endurance (Electrical) | 100,000 operations min. (rated load) | 
| Failure rate | 5 VDC 1 mA (failure level: Preference value, Switching frequency: 300 operations per minute) | 
| Ambient temperature (Operating) | -40 to 85 ℃ (with no freezing or condensation) | 
| Ambient humidity (Operating) | 5 to 85 % | 
| Weight | Approx. 25 g | 
| Mounting method | Socket, Soldering | 
| Applicable socket | P7SA-14F/ P7SA-14F-ND/ P7SA-14P/ P7SA-14F-ND-PU | 
As of July 25, 2024
As of July 25, 2024
Outline drawing

Mounting hole dimensions

As of July 25, 2024
As of July 25, 2024
Terminal arrangement and internal connection

As of July 25, 2024