Page top

MY4ZH-0 DC100/110

Miniature Power Relays

Image

Miniature Power Sealed Relay, 4-pole, Bifurcated contacts, hermetically sealed Relay, PCB terminals, 100/110 VDC

Coil ratings 100 VDC 9.1 mA
110 VDC 10 mA
Contact form 4PDT
Contact method Bifurcated
Contact material Au plating + Ag
Contact rated load 110 VAC 3 A (Resistive load)
110 VAC 0.8 A (Inductive load (cosφ = 0.4))
24 VDC 3 A (Resistive load)
24 VDC 1.5 A (Inductive load (L/R = 7 ms))
Terminal structure PCB terminal

Item list of MY

  • Ratings / Performance
Ratings
Degree of protectionHermetically sealed
Terminal structurePCB terminal
CoilCoil ratings100 VDC 9.1 mA
110 VDC 10 mA
Coil resistance11000 Ω
Operate voltage (Set voltage)80 % max.
Release voltage (Reset voltage)10 % min.
Maximum voltage110 % (23 ℃)
Power consumptionApprox. 0.9 W
ContactContact rated load110 VAC 3 A (Resistive load)
110 VAC 0.8 A (Inductive load (cosφ = 0.4))
24 VDC 3 A (Resistive load)
24 VDC 1.5 A (Inductive load (L/R = 7 ms))
Max. contact voltage125 VAC
125 VDC
Max. contact currentAC: 3 A
DC: 3 A
Maximum switching power330 VA (Resistive load)
88 VA (Inductive load (cosφ = 0.4))
72 W (Resistive load)
36 W (Inductive load (L/R = 7 ms))
Contact form4PDT
Contact methodBifurcated
Contact materialAu plating + Ag
Performance
Contact resistance50 mΩ max. (Voltage drop method with 5 VDC 1 A)
Operating time20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Reset time20 ms max. (With rated operating power applied, 23 ℃, not including contact bounce)
Maximum operating frequencyMechanical: 18000 time/hour
Rated load: 1800 time/hour
Insulation resistanceBetween coil and contacts: 100 MΩ min. (at 500 VDC)
Between contacts of different polarity: 100 MΩ min. (at 500 VDC)
Between contacts of same polarity: 100 MΩ min. (at 500 VDC)
Dielectric strengthBetween coil and contacts: 1000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 1000 VAC 50/60 Hz 1 min
Between contacts of same polarity: 700 VAC 50/60 Hz 1 min
Vibration resistance (destruction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Vibration resistance (Malfunction)10 to 55 to 10 Hz, 0.5-mm single amplitude (1-mm double amplitude)
Shock resistance (destruction)1000 m/s2
Shock resistance (Malfunction)200 m/s2
Endurance (Mechanical)5,000,000 operations min. (switching frequency 18,000 operations/h)
Endurance (Electrical)50,000 operations min. (23 ℃, Rated load, switching frequency 1,800 operations/h)
Failure rate100 mV DC 100 µA (failure level: Preference value, Switching frequency: 120 operations per minute)
Ambient temperature (Operating)-25 to 60 ℃ (with no freezing or condensation)
Ambient humidity (Operating)5 to 85 %
WeightApprox. 50 g
Mounting methodSoldering
  • Characteristic chart

Switching capacities

Series

Miniature Power Relays

MY