Safety Key Selector Switch
Image
Type |
Guard Lock Safety Key Selector Switch |
---|---|
Operating portion |
Key type |
Number of notch |
2 notches |
Terminal |
Screw terminal |
As of July 25, 2024
Type | Guard Lock Safety Key Selector Switch | |
---|---|---|
Number of notch | 2 notches | |
Operating portion | Shape of operating portion | Key type |
Key release position | Right side | |
Key position of NC contact closing | Left side | |
Lock position | Right side (Solenoid lock) | |
Reset method | Mechanical release | |
Contact rating | Contact form | 1NC/1NO+1NC/1NO |
Terminal specifications | Screw terminal | |
Permissible operating frequency | Electrical: 30 operations / 1 minute Mechanical: 30 operations / 1 minute | |
Insulation resistance | 100 MΩ min. (at 500 VDC) | |
Dielectric strength | Between each terminal of the same polarities: 2500 VAC 50/60 Hz 1 min Between each terminaland ground: 6000 VAC 50/60 Hz 1 min | |
Vibration resistance | Malfunction: 10 to 55 Hz, 1.5 mm double amplitude (malfunction: 1 ms max.) | |
Shock resistance | Destruction: 1000 m/s2 Malfunction: 300 m/s2 (malfunction time is 1 ms max.) | |
Ambient temperature range | Operating: -10 to 55 ℃ (with no freezing or condensation) | |
Ambient humidity range | Operating: 35 to 85 % | |
Degree of protection | IP65 | |
Classification of protection against electric shock | Class II | |
Pollution degree | 3 (EN60947-5-1) |
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024
As of July 25, 2024