Page top

H3CR-A AC100-240/DC100-125

Solid-state Multi-functional Timers

Image

Solid-state Timer, 11-pin, Time range: 0.05 s to 300 h, No-voltage input (NPN), Relay output (DPDT) Time-limit contact, 100 to 240 VAC/100 to 125 VDC

Rated power supply voltage 100 to 240 VAC 50/60 Hz
100 to 125 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier)
Input signals Start, Reset, Gate
Input method No-voltage input
Control output (Type) Time-limit: DPDT
Operating resetting Time-limit operation/Self-reset/External reset
Connecting method 11-pin round socket

Item list of H3CR-A

  • Ratings/Specifications
Rated power supply voltage100 to 240 VAC 50/60 Hz
100 to 125 VDC Ripple 20% max. (If power supply incorporates a single-phase full-wave rectifier)
Allowable voltage variable range85% to 110% of rated voltage
Input signalsStart, Reset, Gate
Input methodNo-voltage input
No-voltage inputShort-circuit (ON) impedance: 1 kΩ max.
Short-circuit (ON) residual voltage: 1 V max.
Open circuit impedance: 100 kΩ min.
Power consumptionRelay ON: Approx. 2 VA (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.3 VA (at 240 VAC 60 Hz)
Relay ON: Approx. 1.6 W (at 240 VAC 60 Hz)/Relay OFF: Approx. 1.1 W (at 240 VAC 60 Hz)
Reset voltage10% max. of rated supply voltage
Number of time ranges18
Operation modeON delay, Flicker OFF start, Flicker ON start, Signal ON/OFF delay, Signal OFF delay, Interval, Signal ON/OFF delay, One shot output
Control output (Type)Time-limit: DPDT
Control output (Contact output)Resistive load: 250 VAC 5 A (cosφ=1)/5 A at 30 VDC/0.15 A at 125 VDC
Inductive load (Reference value): 2 A at 250 VAC (cosφ=0.4)/3 A at 30 VDC (L/R=7 ms)
Minimum applicable load: 10 mA at 5 VDC (failure level: P Reference value)
Operating resettingTime-limit operation/Self-reset/External reset
Ambient temperature rangeOperating: -10 to 55 ℃ (with no icing)
Storage: -25 to 65 ℃ (with no icing)
Ambient humidity rangeOperating: 35 to 85 %
Accuracy of operating time±0.2% FS max.
±0.2% ±10 ms in a range of 1.2 s and 3 s
Setting error±5% FS ±50 ms max.
Reset time0.1 s max.
Influence of voltage±0.2% FS max.
±0.2% ±10 ms in a range of 1.2 s and 3 s
Influence of temperature±1% FS max. (±1% ±10 ms in a range of 1.2 s and 3 s)
Insulation resistance100 MΩ min. (at 500 VDC)
Dielectric strengthBetween current carrying metal parts and non-current carrying metal parts: 2,000 VAC 50/60 Hz 1 min
Between control output terminals and operating circuit: 2,000 VAC 50/60 Hz 1 min
Between contacts of different polarity: 2,000 VAC 50/60 Hz 1 min
Between non-continuous contacts: 1,000 VAC 50/60 Hz 1 min
Impulse withstand voltageBetween power terminals: 5 kV
Between current carrying terminals and exposed non-current carrying metal parts: 5 kV
Noise immunity±1.5 kV (between power terminals) and ±600 V (between No-voltage input terminals), square-wave noise by noise simulator (pulse width: 100 ns/1 µs, 1-ns rise)
Static immunityMulfunction: 8 kV, Destruction: 15 kV
Vibration resistanceDestruction: 10 to 55 Hz, 0.75 mm single amplitude each in 3 directions for 2 h
Malfunction: 10 to 55 Hz, 0.5 mm single amplitude each in 3 directions for 10 min
Shock resistanceDestruction: 1,000 m/s2, 3 times each in 6 directions
Malfunction: 100 m/s2, 3 times each in 6 directions
Life expectancy (relay output)Electrical: 100,000 operations min. (5 A at 250 VAC, resistive load at 1800 operations/h)
Mechanical: 20 million operations min. (under no load at 1,800 operations/h)
Degree of protectionPanel surface: IP40
Terminals: IP00
Connecting method11-pin round socket
Case colorMunsell 5Y7/1
WeightApprox. 90 g
AccessoriesInstruction manual, Compliance information sheet
Applicable socketP2CF-11/ P2CF-11-E/ P3GA-11/ PL11/ PL11-Q/ PLE11-0
  • Dimensions

Outline drawing

  • Internal connection

Internal connection

  • Terminal arrangement

Terminal arrangement

  • Input connections

Input connections

  • Time ranges

Time ranges

  • Operating chart

Operating chart

  • Electrical life curve

Electrical life curve

Series

Solid-state Multi-functional Timers

H3CR-A